Discontinued

Acyclica RoadTrend

Data Collection

The RoadTrend is the premier workhorse for congestion data collection! Designed to optimize the collection process, the RoadTrend can collect over 250,000 records per hour, providing a new benchmark in performance. The compact data collection device needs only power, communication and a 2.4 GHz antenna.

仕様

System Overview
Data Capture Rate Up to 250,000 records per hour
Data Interface NTCIP Center-to-Center XML
Data Latency 35 seconds
Data Storage Capacity 100 MB (internal) / 32GB (USB storage)
Communications
Connectivity 10/100BaseT
WiFi 1 Watt 2.4Ghz Radio
Electrical
CPU 1 GHz Cortex ARM7
MTBF > 100,000 hours
Power Consumption < 5 Watts
Power Requirements 5VDC
Environmental
Relative Humidity 10% to 90% non-condensing
Temperature Range -20° to 75° C (industrial option: -40° to 85° C)

Export Restrictions

The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.