Discontinued

Scout III

Thermal Imaging Monocular

Scout III captures sharp thermal imaging at a fast framerate for smooth, impeccable vision on running targets and from moving vehicles. Designed to increase situational awareness at any time of day, Scout III can detect humans, animals, and objects in complete darkness, haze, or through glaring light. A rugged IP-67 rated housing stands up to harsh weather and drops, equipping law enforcement professionals, hunters, and outdoor enthusiasts with reliable thermal imaging in tough conditions.

30-60Hz frame rate captures clear thermal imagery on moving targets and offers comfort for operation out of moving vehicles.
Scout III starts up in seconds and requires no training to operate.
The Scout III's rugged, weather-tight (IP67) casing weighs only 12 oz, but handles hard drops and shallow water.

仕様

Highlighted
Thermal Sensitivity <50 mK @ f/1.0
Sensor & Optical
Detector Type 640 × 512 VOx Microbolometer
Field of view (FOV) 18° × 14° NTSC
Focal Length 33mm Fixed Focus
Image Processing FLIR Proprietary Digital Detail Enhancement ™
Thermal Sensitivity <50 mK @ f/1.0
Environmental & Approvals
Drop Test Rating 1 m
Operating Temperature -4 ° F to 122 ° F (-20 ° C to 50 ° C)
Rating IP-67, Submersible
Storage Temperature -40 ° F to 140 ° F (-40 ° C to 60 ° C)
Power
Battery life > 5 Hours
Battery type Internal Li-Ion Cell
Start Up Time < 1.5 seconds
File Storage & Communication
Video Output NTSC composite video (Switchable to PAL w/GUI) - 320 Model only
UI-UX
Black Hot & White Hot BH/WH/InstAlert™
Brightness Adjusts display Brightness Setting
Built-in Display 640 × 480 LCD Display
Image Polarity White Hot/Black Hot/InstAlert ™ ; Selectable
On-Screen Symbology Standard
Polarity White Hot/Black Hot/InstAlert ™ ; Selectable
Power Button On / Off
Splash Screen Generic
Task Light LED Enabled during Power off state
Video Refresh Rate 30 Hz NTSC
Zoom Button 2×, 4× Zoom
System Overview
Package Includes Handheld Thermal Camera, USB Power Adapter/Charger, Wrist strap, Custom Video out cable (320 & 640 versions), USB Cable, Quick Start Guide, Molle bag
Size (L x W x H) 6.70" × 2.31" × 2.44"
Warranty 2 years standard, 3 years with product registration
Waveband 7.5 - 13.5 µm
Weight [incl lens] 12 oz (340 g)

Export Restrictions

The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.