Discontinued

FLIR Sirius

Night Vision Monocular

The FLIR Sirius night vision monocular offers excellent Gen2+ performance and numerous high-tech features. With manual gain control, built-in IR illuminator, and bright-light shutoff, the Sirius serves the needs of both recreational hunters and law enforcement professionals. Flexible mounting options and external accessories increase device capability while a tough composite housing stands up to wear and tear.

Affordable Full-Featured Performance
Head, helmet, and weapon mounting options improve mission capability.
Manual gain control, onboard IR illuminator, and bright light shutdown enhance vision and protect intensifier tubes.
Available magnifying lenses and extra long-range IR illuminator enhance image clarity over long distances.

仕様

Highlighted
Operating Temperature -40°C to +50°C (-40°F to +122°F)
Sensor & Optical
Automatic Brightness Control Yes
Bright Light Cut_off Yes
Diopter Adjustment ±5 diopter
Exit Pupil Diameter [mm] 10 mm
Eye Relief [mm] 21.5 mm
Field of View 40°
Focus Range 0.25 m to Infinity
IIT Generation Gen 2+ SD (Standard Definition) MG
Infrared Illuminator Yes (built-in with pivotal flood lens)
Lens System F/1.2; 24 mm
Magnification 1x standard (3x, 5x optional)
Photocathode Type Multi-Alkali
Resolution 45-51 lp/mm
Environmental & Approvals
Operating Temperature -40°C to +50°C (-40°F to +122°F)
Storage Temperature -50°C to +70°C (-58°F to +158°F)
Power
Auto Power Off Yes
Battery life Up to 60 hours
Low Battery Indicator Yes (In FOV)
Power Supply CR123 Lithium 3V (1), or AA Alkaline 1.5V (1), or any AA or CR123 type rechargeable batteries with voltage from 1.2V to 3.7V (1)
File Storage & Communication
Remote Control -
UI-UX
IR Indicator Yes (In FOV)
Manual Gain Control Yes
Reticle Color -
System Overview
Height of the Scope Axis above Rail -
Reticle Type -
Warranty 2 Years
Windage_Elevation Adjustment -
Physical
Dimensions (L x W x H) 182× 56 × 79 mm (7.2 × 2.2 × 3.1 in)
Product Weight 0.46 kg (1.0 lbs)
Tripod Mount -
Accessories
Included Accessories Instruction Manual with Warranty Card, Soft carrying Case, Packing Box, Battery, Battery adapter CR123A 3V / AA 1.5V, Lens Tissue
Optional Accessories Swing Arm #172, AIM PRO - Advanced Integrated Mount Pro, PASGT Helmet Mount Assembly USA #108 with Adapter/Swing Arm #37, MICH Helmet Mount Assembly USA #107 with Adapter/Swing Arm #37, XLR-IR Afocal Doubler - Doubles the distance of XLR-IR850 IR beam, ARFS3 - Advanced Range Finding Stadia for 3x Afocal Lens, ARFS5 - Advanced Range Finding Stadia for 5x Afocal Lens, 7x Lens # 17, Helmet Mount #183 (Shroud), Tactical Goggle Kit - Wilcox L4 G24 and 3 Hole Shroud Crye Precision Nightcap and Swing Arm #172, 5x Afocal Lens with Adapter #23, 3x Afocal Lens Kit: Lens #22 with Adapter #23, XLR-IR850 Detachable X-Long Range Infrared Illuminator w/Dovetail to Weaver Transfer Piece #21, AIM Pro-L - Advanced Integrated Mount Pro, Mil-Standard Hard Shipping/Storage Case #101, Swing Arm #37, Goggle Kit #2, QRM - Quick Release Picatinny Mount Adapter #26/#142, Universal Camera Adapter #45, Extended Rail Adapter #85, Helmet Mount #4

アクセサリー