Discontinued

FLIR Spark

Night Vision Monocular

The FLIR Spark is a compact night vision monocular for enhancing awareness in minimal light conditions. A rugged composite housing and built-in IR illuminator allow Spark to capture sharp imagery in challenging weather conditions or complete darkness. Optional 3x and 5x optical zoom lenses and detachable high-power IR illuminator are available for long-range wildlife viewing.

Classic, Compact Night Vision
Rugged CORE intensifier tube and onboard IR illuminator allow continuous surveillance in tough conditions.
Head, helmet, and weapon mounting options allow simple handsfree operation.
Detachable optical magnification lenses and XLR IR illuminator boost long-range performance.

仕様

Highlighted
Operating Temperature -40°C to +50°C (-40°F to +122°F)
Sensor & Optical
Automatic Brightness Control No
Bright Light Cut_off No
Diopter Adjustment ±5 diopter
Exit Pupil Diameter [mm] 8 mm
Eye Relief [mm] 20 mm
Field of View 35°
Focus Range 0.25 m to Infinity
IIT Generation CORE
Infrared Illuminator Yes
Lens System F/1.7; 35 mm
Magnification 1x standard (3x, 5x optional)
Photocathode Type N/A
Resolution 60-70 lp/mm
Environmental & Approvals
Operating Temperature -40°C to +50°C (-40°F to +122°F)
Storage Temperature -50°C to +70°C (-58°F to +158°F)
Power
Auto Power Off No
Battery life Up to 40 hours
Power Supply CR123 Lithium 3V (1) or CR123 type rechargeable batteries with voltage 3.2V (1)
File Storage & Communication
Remote Control -
UI-UX
IR Indicator Yes (Led)
Manual Gain Control No
Reticle Color -
System Overview
Height of the Scope Axis above Rail -
Reticle Type -
Warranty 2 Years
Windage_Elevation Adjustment -
Physical
Dimensions (L x W x H) 181× 49 × 82 mm (7.1 × 1.9 × 3.2 in)
Product Weight 0.37 kg (0.8 lbs)
Tripod Mount -
Accessories
Included Accessories Soft carrying Case, One Lithium Battery CR123A, Packing Box, Lens Tissue, Instruction Manual with Warranty Card
Optional Accessories PASGT Helmet Mount Assembly USA #108 with Adapter/Swing Arm #37, Swing Arm #172, MICH Helmet Mount Assembly USA #107 with Adapter/Swing Arm #37, XLR-IR Afocal Doubler - Doubles the distance of XLR-IR850 IR beam, XLR-IR850 Detachable X-Long Range Infrared Illuminator w/Dovetail to Weaver Transfer Piece #21, AIM PRO - Advanced Integrated Mount Pro, ARFS3 - Advanced Range Finding Stadia for 3x Afocal Lens, Helmet Mount #170 (Shroud), 5x Afocal Lens with Adapter #23, 3x Afocal Lens Kit: Lens #22 with Adapter #23, ARFS5 - Advanced Range Finding Stadia for 5x Afocal Lens, AIM Pro-L - Advanced Integrated Mount Pro, Goggle Kit #1, Mil-Standard Hard Shipping/Storage Case #101, Swing Arm #37, Helmet Mount #3, Universal Camera Adapter #45, QRM - Quick Release Picatinny Mount Adapter #26/#142, Extended Rail Adapter #85

アクセサリー