T540 (Science)

Thermal Camera for Science Applications

The 464 × 348 (161,472 pixel) FLIR T540 thermal imaging camera is the perfect solution for research and science applications that require flexibility, precision, and ease of use. This uncooled thermal camera produces crisp, vibrant imagery that can be enhanced through UltraMax® technology for up to 645,888 pixel thermal resolution. Measure components down to 71 µm/pixel spot size with the optional Macro Mode or down to 34 µm/pixel with a 2x macro lens. Thanks to the award-winning ergonomic design and intuitive, rapid-response interface, the T540 can increase efficiency and help reduce test times. When coupled with Research Studio software, these cameras help researchers perform in-depth analysis and share data quickly.

Performance and Precision in an Uncooled Thermal Camera
The T540 offers the temperature sensitivity needed to detect differences smaller than 0.03°C and the measurement range to quantify heat generation up to 1500°C.
Set up and start testing quickly with the intuitive graphic user interface and streamlined user features and analysis tools.
Build client trust through sharply-focused, brilliant images that are also easy for non-experts to interpret.

仕様

Highlighted
IR Resolution 464 × 348 pixels
Resolution 464 × 348 pixels (VGA)
Spectral Range 7.5 - 14 µm
f-number 1.1, 42° 1.3, 24° 1.5, 14°
NETD FLIR T540 14° (Science): <50 mK
FLIR T540 24° (Science): <40 mK
FLIR T540 42° (Science): <30 mK
FLIR T540 14° + 24° (Science): <40 mK
FLIR T540 14° + 42° (Science): <40mK
FLIR T540 24° + 42° (Science): <40 mK
FLIR T540 14° + 24° + 42° (Science): <40 mK
Thermal Sensitivity/NETD FLIR T540, 14° (Science): <50 mK, 14° @ 30°C (86°F)
FLIR T540, 24° (Science): <40 mK, 24° @ 30°C (86°F)
FLIR T540, 42° (Science): <30 mK @ 30°C (42° lens)
FLIR T540, 24° + 14° (Science): <40 mK, 24° @ 30°C (86°F) <50 mK, 14° @ 30°C (86°F)
FLIR T540, 24° + 42° (Science): <30 mK, 42° @ +30°C (+86°F) <40 mK, 24° @ +30°C (+86°F)
FLIR T540, 24° + 14° + 42° (Science): <30 mK, 42° @ 30°C (86°F) <40 mK, 24° @ 30°C (86°F) <50 mK, 14° @ 30°C (86°F)
FLIR T540, 42° + 14° (Science): <30 mK, 42° @ 30°C (86°F) <50 mK, 14° @ 30°C (86°F)
Frame Rate [Full Window] 30 Hz
Focus Continuous with laser distance meter (LDM), one- shot LDM, one-shot contrast, manual
Imaging & Optical
Camera software update Using USB cable or SD card
Color Black
Color Palettes Iron, Gray, Rainbow, Arctic, Lava, Rainbow HC
Detector Type and Pitch Uncooled microbolometer, 17 µm
Digital Camera 5 MP, with built-in LED photo/video lamp
Digital Camera FOV 53° × 41°
Digital Zoom 1–6× continuous
f-number 1.1, 42° 1.3, 24° 1.5, 14°
Field of View 42° × 32° 24° × 18° 14° × 10°
Focal Length 10 mm (0.39 in.), 42° 17 mm (0.67 in.), 24° 29 mm (1.41 in.), 14°
Focus Continuous with laser distance meter (LDM), one- shot LDM, one-shot contrast, manual
Frame Rate [Full Window] 30 Hz
Image Frequency 30 Hz
IR Resolution 464 × 348 pixels
Laser Alignment Position is automatically displayed on the infrared image
Lens FLIR T540, 14° (Science): 14°
FLIR T540, 24° (Science): 24°
FLIR T540, 42° (Science): 42°
FLIR T540, 24° + 14° (Science): 24° + 14°
FLIR T540, 24° + 42° (Science): 24° + 42°
FLIR T540, 24° + 14° + 42° (Science): 24° + 14° & 42°
FLIR T540, 42° + 14° (Science): 42° + 14°
Lens Identification Automatic
Minimum Focus Distance 0.15 m (0.49 ft.), 42° 0.15 m (0.49 ft.), 24° 1.0 m (3.28 ft.), 14° Macro mode 103 µm as option to 24°
Minimum Focus Distance with MSX 0.65 m (2.13 ft.), 42° 0.5 m (1.64 ft.), 24° 1.0 m (3.28 ft.), 14°
NETD FLIR T540 14° (Science): <50 mK
FLIR T540 24° (Science): <40 mK
FLIR T540 42° (Science): <30 mK
FLIR T540 14° + 24° (Science): <40 mK
FLIR T540 14° + 42° (Science): <40mK
FLIR T540 24° + 42° (Science): <40 mK
FLIR T540 14° + 24° + 42° (Science): <40 mK
Non-radiometric IR video streaming H.264 or MPEG-4 over Wi-Fi MJPEG over UVC or Wi-Fi
Picture-in-Picture Resizable and movable
Radiometric IR video recording Real-time radiometric recording (.csq)
Radiometric IR video streaming Over UVC
Resolution 464 × 348 pixels (VGA)
Spatial resolution (IFOV) 2.41 mrad/pixel, 42° 1.31 mrad/pixel, 24° 0.75 mrad/pixel, 14°
Spectral Range 7.5 - 14 µm
Thermal Sensitivity/NETD FLIR T540, 14° (Science): <50 mK, 14° @ 30°C (86°F)
FLIR T540, 24° (Science): <40 mK, 24° @ 30°C (86°F)
FLIR T540, 42° (Science): <30 mK @ 30°C (42° lens)
FLIR T540, 24° + 14° (Science): <40 mK, 24° @ 30°C (86°F) <50 mK, 14° @ 30°C (86°F)
FLIR T540, 24° + 42° (Science): <30 mK, 42° @ +30°C (+86°F) <40 mK, 24° @ +30°C (+86°F)
FLIR T540, 24° + 14° + 42° (Science): <30 mK, 42° @ 30°C (86°F) <40 mK, 24° @ 30°C (86°F) <50 mK, 14° @ 30°C (86°F)
FLIR T540, 42° + 14° (Science): <30 mK, 42° @ 30°C (86°F) <50 mK, 14° @ 30°C (86°F)
UltraMax Quadruples pixel count; activated in menu and processed in FLIR Tools
Video Lamp Built-in LED light
Viewfinder No
Visual Image Yes
Visual Video Recording H.264 to memory card
Visual Video Streaming Yes
Measurement & Analysis
Accuracy ±2°C (±3.6°F) or ±2% of reading
Automatic hot & cold detection Automatic maximum/minimum markers within area
Color Alarm (Isotherm) •Above •Below •Interval •Condensation (moisture/humidity/dewpoint) •Insulation
Difference Temperature Yes
Emissivity Correction Yes, variable from 0.01 to 1.0 or selected from materials list
Measurement Corrections Yes
Measurement Function Alarm Audible/visual alarms (above/below) on any selected measurement function
Measurement Presets •No measurements •Center spot •Hot spot •Cold spot •User preset 1 •User preset 2
Object Temperature Range -20°C to 120°C (-4°F to 248°F) 0°C to 650°C (32°F to 1202°F) 300°C to 1500°C (572°F to 2732°F) There are no optional ranges
Reference Temperature Yes
Communication & Data Storage
Audio Microphone and speaker for voice annotation of images
Communication Interfaces USB 2.0, Bluetooth®, Wi-Fi
Image File Format Standard JPEG with measurement data included
METERLiNK Wireless connection (Bluetooth®) to: FLIR meters with METERLiNK
METERLiNK - Bluetooth Communication with headset and external sensors
Storage Media Removable SD card
USB USB Type-C: data transfer/video/power
USB - Standard USB 2.0 High Speed
Video Out DisplayPort over USB Type-C
General
GPS [compass] Automatic image tagging
Housing material PCABS with TPE, magnesium
Laser Pointer Class 2, 0.05–40 m (0.16–131 ft.) ±1% of measured distance
Packaging Infrared camera with lens, 2 batteries, battery charger, hard transport case, lanyards, front lens cap, power supplies, printed documentation, SD card (8 GB), cables (USB 2.0 A to USB Type-C, USB Type-C to HDMI, USB Type-C to USB Type-C)
Packaging Size 500 × 190 × 370 mm (19.7 × 7.5 × 14.6 in.)
Size (L x W x H) Lens horizontal: 140 × 201.3 × 167.3 mm (5.5 × 7.9 × 6.6 in)
User Interface
Display 4", 640 × 480 pixel touchscreen LCD with auto-rotation
Display Technology IPS
Languages 21
Text Predefined list or touchscreen keyboard
Touch Screen Optically bonded PCAP
Voice 60 sec. recording added to still images or video via built-in mic (has speaker) or via Bluetooth®
Power
Battery operating time Approx. 4 hours at 25°C (77°F) ambient temperature and typical use
Battery type Li-ion battery, charged in camera or on separate charger
Battery voltage 3.6 V
Battery weight 195 g (6.89 oz.)
Charging system In camera (AC adapter or 12 V from a vehicle) or two-bay charger
Charging Temperature 0°C to 45°C (32°F to 113°F), except for the Korean market: 10°C to 45°C (50°F to 113°F)
External Power Operation AC adapter 90–260 V AC (50/60 Hz) or 12 V from a vehicle (cable with standard plug, optional)
Power Management Automatic shut-down and sleep mode
Environmental & Certifications
EMC •ETSI EN 301 489-1 (radio) •ETSI EN 301 489-17 •EN 61000-6-2 (immunity) •EN 61000-6-3 (emission) •FCC 47 CFR Part 15 Class B (emission)
Humidity (Operating and Storage) IEC 60068-2-30/24 hours, 95% relative humidity, 25–40°C (77–104°F)/2 cycles
Operating Temperature Range –15°C to 50°C (5°F to 122°F)
Radio Spectrum •ETSI EN 300 228 •FCC Part 15.249 •RSS-247 Issue 2
Safety EN/UL/CSA/PSE 60950-1
Storage Temperature Range –40°C to 70°C (-40°F to 158°F)
Tripod Mounting UNC 1/4"-20
Warranty http://www.flir.com/warranty/

アクセサリー

資料とサポート

Export Restrictions

カート

Added to cart