Air Knife for Axxx IP67 Housing [T912381]

Window protection system for Flir Axxx IP67 housing

The Flir Air Knife utilizes the Coanda effect to create a high-velocity airstream close to the surface of the of the front, protecting the windows.

It is designed to be used with existing or newly purchased housings.

*Any contamination in the air supply can stick to the windows, and moisture or oil may condense on the front surface if the air is not properly filtered and dried.

Export Restrictions

カート

Added to cart

product image