FLIR TA85

Solar Photovoltaic Test Leads for FLIR CM276 Clamp Meter

PV Test leads for CAT III to safely measure up to 1500 V with CM276 IGM Clamp Meter with Thermal Camera. Safely measure DC power measurement on solar photovoltaic (PV) applications. Test solar panel and inverter for troubleshooting and maintenance of PV systems. The leads are two test tips (male) to 4 mm (0.15 in) sheathed banana plug on 127 cm (5 in) test leads.

Export Restrictions

カート

Added to cart

product image