TrafiSense AI

AI-Powered Thermal Traffic Sensor

Product Variations

Designed to reliably detect and classify road users, TrafiSense AI is an intelligent thermal imaging sensor for traffic monitoring in complex urban environments. Featuring AI algorithms built on 25+ years of traffic detection and best-in-class thermal imaging, TrafiSense AI delivers continuous vision and data collection for safer, more efficient cities. Capable of tracking multiple objects in any lighting condition, the advanced edge-based AI technology effectively controls intersections, helps protect vulnerable road users, and gathers detailed traffic data for better city planning decisions.

Edge-based AI and 24/7 thermal detection offer advanced intersection control that outperforms other technologies.
TrafiSense AI captures advanced and high-resolution traffic data for better-informed city planning decisions.
Generate sophisticated reports with Acyclica, including heatmaps and turning movement counts, to identify bottlenecks.

仕様

System Overview
Functionality Conditional presence detection by class:
Traffic Data Collection incl. conditional turning movement counts
Queue Length Monitoring
PSH (Position, Speed and Heading) over API
Wrong Way Driver Detection - optional license
Preset Applications 32 Zones are available for the following applications:
Presence
Counting Group
Queue Occupancy
Bicycle Presence
Pedestrian Presence
Custom application
Communications
Compression H.264, H.265, MPJEG
Configuration local/remote web page setup via Wi-Fi, PoE or BPL
Electrical
BPL 80 Mbps Broadband over Powerline communication via TI BPL3 EDGE B&SIU interface
Detection Distance TrafiSense AI - 690: 0 - 80 ft (Vehicle Presence)
TrafiSense AI - 645: 33 - 245 ft (Vehicle Presence)
TrafiSense AI - 632: 65 - 400 ft (Vehicle Presence)
FCC FCC part 15 class A
Input Power 24-42 VAC / 24-48 VDC
Output Contacts 1 N/O and 1 N/C dry contact direct
4 N/C dry contacts via TI BPL3 EDGE B&SIU interface (more with additional 4 I/O USB expansion boards)
SDLC to traffic light controller via TI BPL3 EDGE B&SIU interface
PoE PoE mode A for configuration, video streaming and data communication
Power Consumption Avg 10.5 W / Peak 15W
Environmental
EU Directives EMC 2014/30/EU, RoHS 2011/65/EU, LVD 2014/35/EU
IP Rating IP 67
Shock & Vibration NEMA TS2 specs
Temperature Range -29 to 165°F
Imaging & Optical
Field of View TrafiSense AI - 690: 90°H x 69°V
TrafiSense AI - 645: 44°H x 35°V
TrafiSense AI - 632: 32°H x 26°V
Frame Rate 30 fps
Resolution VGA (640 x 480)
Streaming Video RTSP
Type Focal Plane Array (FPA)
Uncooled VOx microbolometer Long wave Infrared (7 – 14 µm)
Mechanical
Dimensions (incl mounting bracket) Vertically mounted: 9.8 in x 6.3 in x 4.7 in
Horizontally mounted:16.2 in x 7.1 in x 4.7 in
Material All weatherproof UV resistant; aluminum housing with integrated polycarbonate sunshield

資料とサポート

Export Restrictions

カート

Added to cart

product image