Discontinued
FLIR X8500sc SLS
High-Speed HD LWIR SLS Camera
Product Variations
The FLIR X8500sc SLS is a highly sensitive, high definition LWIR camera designed for scientists, researchers, and engineers. The strained layer superlattice (SLS) detector offers HD resolution combined with shorter snapshot speeds, wider temperature bands, and better uniformity than current LWIR or MWIR alternatives. With advanced triggering and on-camera RAM/SSD recording, researchers can easily stop motion on high-speed events, whether they’re in the lab or on the test range.
Speed, Sensitivity, and Resolution for R&D and Science
Freeze action at full 1280 x 1024 resolution, and reach integration times 12.6x faster than MWIR detectors.
Customizable features and full-frame recording to on-camera RAM allow you to capture critical data quickly.
Control and analyze data live using industry-leading software and advanced data output.
アクセサリー
- FPO Bayonet Plug, 4-Tab FPO Bayonet (4142249)
- Extender Ring Set, 4 Rings 0.25", 0.50", 0.75", & 1.00", 4-Tab FPO Bayonet (4205079)
- 1x Microscope Protective Window - MWIR & LWIR (4206654-6)
- FLIR X-Camera Filter Wheel Holders
- FLIR Cooled Science X-Series + A-Series Camera Universal Lens Support (4210086)
- FLIR Cooled Science A-Series + X-Series Camera Power Connector (26399-000)
- FLIR X-Camera Filter Wheel Removal Wrench (C1004.M202)
Export Restrictions
Added to cart