Flir MIX™
A new era of infrared imaging has arrived. FLIR MIX synchronizes high-speed thermal and visible light imagery—giving you the clearest, most insightful view of the world’s most complex thermal events.
Three Imaging Modes. One Complete Picture.

Visible Imagery
A visual light camera captures structural details with clarity, ensuring alignment with infrared data. Whether analyzing mechanical stress, fluid dynamics, or electronic components, visible imaging provides the necessary context to interpret thermal patterns with confidence.

Infrared Vision
Infrared imaging detects heat variations, revealing insights hidden from the naked eye. From battery testing to material research, thermal data helps pinpoint inefficiencies, optimize designs, and prevent failures before they occur.

Multispectral Imaging
FLIR MIX fuses visible and infrared data into a single, synchronized view—allowing researchers to correlate temperature changes with physical structures in real time. This alignment of pixels delivers deeper insights, reducing analysis time and increasing precision in scientific and industrial applications.

One System. One Dataset. Zero Hassle.
With FLIR Research Studio, MIX eliminates the need for complicated post-processing. Every thermal and visible pixel is temporally and spatially aligned, delivering one complete dataset for faster, clearer insights.

Choose the Right Kit For Your Research

Flir MIX X-Series Starter Kit
Optimized for dynamic, high-speed testing, this kit is ideal for airbag deployment studies, materials testing, and ballistics research. It pairs Flir X-Series thermal cameras with a high-speed visible camera, precision optics, custom mounting hardware, and seamless connectivity—all powered by Flir Research Studio for intuitive, real-time data analysis.

Flir MIX A-Series Starter Kit
Designed for electronics design, renewable energy, and battery testing, this kit integrates seamlessly with FLIR A-Series thermal cameras. It includes a versatile visible imaging setup, custom mounting solutions, and robust networking capabilities, ensuring accurate, synchronized thermal and visual data capture for critical industrial and scientific applications.

Flir MIX Toolkit
For researchers who need to merge thermal and visible footage in post-processing, the FLIR MIX Toolkit is available as an add-on to the Research Studio software. This powerful tool enables precise frame-by-frame alignment of multiple video sources, unlocking new levels of analysis for applications across aerospace, automotive testing, defense research, and beyond.

Experience the FLIR MIX™ Advantage
Enhanced Accuracy – Achieve spatial and temporal alignment between visible and infrared data.
Faster Insights – Reduce analysis time with synchronized multispectral imaging.
Smarter Decisions – Gain a deeper understanding of thermal behavior across industries, from aerospace to energy storage.
See MIX in Action!
FLIR MIX™ Starter Kit para série A
Resolução do Detector
2448 × 2048 (câmera de imagem visível)
Densidade de Pixels
2,74 µm (câmera de imagem visível)
Tipo de Detector
Área CMOS (câmera de imagem visível)
FLIR MIX™ Starter Kit para série X
Resolução do Detector
1920 × 1080 (câmera de imagem visível)
Densidade de Pixels
10 µm (câmera de imagem visível)
Tipo de Detector
Área CMOS (câmera de imagem visível)
Kit de Ferramentas™ FLIR MIX
Resolução do Detector
2448 × 2048 (câmera de imagem visível)
Resolução do Detector
1920 × 1080 (câmera de imagem visível)
Densidade de Pixels
2,74 µm (câmera de imagem visível)
Densidade de Pixels
10 µm (câmera de imagem visível)
Tipo de Detector
Área CMOS (câmera de imagem visível)
Tipo de Detector
Área CMOS (câmera de imagem visível)
Recursos e suporte
Datasheet
FLIR MIX X-Series Starter Kit Datasheet
Datasheet
FLIR MIX A-Series Starter Kit Datasheet