Brits Waste £7 billion on Energy Bills Each Winter

FLIR Systems finds the average UK home wastes £363 worth of heat through poor insulation, with nearly half of consumers citing that winter energy bills are a major concern

January 16, 2020: New research from FLIR Systems, Inc. (Nasdaq: FLIR), the world leader in thermal imaging, today reveals how energy wastage in UK homes is contributing to huge energy bills across the country. As the cost of heating a home continues to rise, UK homeowners are wasting a total of £7 billion– amounting to a staggering £363 per household during the winter period.[1]

Using Thermal Imaging Cameras for Energy Efficiency | FLIR

How energy efficient is your home? A thermal camera is the fastest way to spot potential energy efficiency issues in a commercial and residential buildings.

The survey also reveals that older homes from the Victorian, Edwardian and Georgian era are wasting the most on energy bills. The average energy bill for these types of properties in the winter is 43% higher than that for flats and houses built after the 1960s.[2] Poorly insulated walls are the biggest culprits of energy loss, where 36% of heat is wasted.[3]

The YouGov findings shed light on the huge strain high energy bills is putting on UK homeowners; almost half (49%) of UK adults are worried about the cost and almost half again (45%) say their energy bills take up a large chunk of their income during the winter months.[4]

Yet despite this, new research from YouGov found only 5% of UK homeowners have had a home energy assessment and only 7% have bought an energy monitor. Further, one in ten admit they’re not making a deliberate effort to reduce energy consumption with simple tricks and changes around the home. Less than a third have insulated the walls or loft space and just over a quarter have blocked drafts.

Rickard Lindvall, General Manager for Instruments at FLIR Systems says: “In order to detect heat loss that is invisible to the naked eye, thermal imaging is a key quality control measure when building, inspecting, renovating, or auditing a home. Thermal imaging cameras are a well-established inspection tool for bringing to light crucial information such as heating malfunctions and drafts, thereby showcasing where energy efficiency improvements are needed. In turn, this helps reduce soaring energy bills and the resulting strain on UK homeowners, especially in January after the financial demands of the busy festive period.”

Energy auditor, Philip Emsley, Director of PE Energy Solutions Limited states: “Simple adjustments around the home can make a real difference, and it doesn’t have to be as brutal as turning off the heating. Especially in older period properties where energy efficiency often lags that of homes built in more recent years. Addressing draft issues and improving insulation is a short-term outgoing which can result in a significant long-term savings gain when it comes to energy bills.”

FLIR Systems’ findings also reveal that, while the majority of consumers are not changing consumption habits, almost a third have switched to a smart meter to reduce costs and 38% have changed energy supplier to help manage bills. According to Emsley: “While smart meters are an important step, homeowners must also look at where and how heat is escaping and keep up with regular maintenance to see significant improvements.”

Visit https://www.flir.co.uk/instruments/energy-efficiency/ to learn more about how thermal imaging cameras can improve building and home energy efficiencies.

                                       - ### -

About FLIR Systems, Inc.

Founded in 1978, FLIR Systems is a world-leading industrial technology company focused on intelligent sensing solutions for defense, industrial, and commercial applications. FLIR Systems’ vision is to be “The World’s Sixth Sense, creating technologies to help professionals make more informed decisions that save lives and livelihoods. For more information, please visit www.flir.com and follow @flir.

 

[1] Total figure based on the average amount loss per household, calculated on the number of UK families and households based on 2019 ONS statistics https://www.ons.gov.uk/peoplepopulationandcommunity/birthsdeathsandmarriages/families/bulletins/familiesandhouseholds/2019

[2] Based on the independent research from FLIR SYSTEMS and PE Energy Solutions Ltd, this is the average percentage calculated for the number of period properties surveyed 

[3] Independent research findings from FLIR SYSTEMS and PE Energy Solutions Ltd - the audit and survey follows the same process as a domestic energy performance certificate (EPC) survey. However, additional audit methods

often used on commercial buildings with a FLIR handheld thermographic camera were used.

[4] All figures, unless otherwise stated, are from YouGov Plc.  Total sample size was 2075 UK adults. The figures have been weighted and are representative of all UK adults (aged 18+).

Artigos Relacionados

Prêmios

FLIR One Pro LT Wins 2019 PTEN Innovation Award

Read more
Back to top