Produto descontinuado

FLIR CO-Mini

Compact Night Vision Clip-On System

Designed for short- to medium-range observation and rapid target acquisition, the FLIR CO-Mini clip-on system converts a standard day optic into a tactical night vision device. The CO-Mini installs in front of magnified day scopes in seconds via objective lens adaptor or quick-release Picatinny mount. Use of the existing day scope reticle allows consistent shot placement without the need to rezero.

Compact, Instantaneous, Tactical Night Vision
Quick-release Picatinny mount and day scope reticle make installation and shot precision possible in seconds.
Compact design and clip-on mounting allow familiar shooting position, release, and follow through.
Numerous Gen 2+ and Gen 3 image intensifier tube options, including “Quick Silver” and “Ghost” black and white displays, cater to performance demands and user-preference.

Especificações

Sensor e óptica
Ajuste de Dioptria -
Alívio Ocular [mm] -
Ampliação 1× (recommended to use with up to 6x day time optics)
Campo de Visão 22°
Controle de Brilho Automático Yes
Diâmetro da Pupila de Saída 27.5 mm
Faixa de Foco 20 m to Infinity
Geração do Tubo Intensificador de Imagem (IIT) FLAG - Filmless Auto-Gated IIT MG
Iluminador de Infravermelho Detachable Long Range IR
Interrupção_da Luz Brilhante Yes
Resolução 64-72 lp/mm
Sistema de Lentes F/1.25; 38 mm
Tipo de Fotocátodo Filmless GaAs
Dados ambientais e aprovações
Temperatura de Armazenamento -50°C to +50°С (-58°F to +122°F)
Temperatura Operacional -40°C to +50°С (-40°F to +122°F)
Potência
Autonomia da Bateria 60 hrs (3V) / 40 hrs (1.5V)
Desligamento Automático Yes
Fonte de Alimentação CR123 Lithium 3V (1), or AA Alkaline 1.5V (1), or any AA or CR123 type rechargeable batteries with voltage from 1.2V to 3.2V (1)
Indicador de Bateria Fraca Yes (In FOV)
Armazenamento de arquivos e comunicação
Controle Remoto Wireless
UI-UX
Controle de Ganho Manual Yes
Cor da Retícula -
Indicador de Infravermelho No
Visão geral do sistema
Ajuste de Vento_Elevação -
Altura do Eixo da Luneta Acima do Trilho -
Garantia 2 Years
Tipo de Retícula -
Características físicas
Dimensões (C x L x A) 125 × 68 × 55 mm (4.9 × 2.7 × 2.2 in)
Montagem em Tripé -
Peso do Produto 0.43 kg (0.95 lbs)
Acessórios
Acessórios inclusos Battery adapter CR123A 3V / AA 1.5V, XLR-IR850 Detachable X-Long Range Infrared Illuminator, Battery, Light Suppressor for Day Scope, AWReC (Advanced Wireless Remote Control) #94, Quick Release Mount, Instruction Manual with Warranty Card, Soft carrying CasePicatinny adapter for AWReC (Advanced Wireless Remote Control), Special, Wrench, Packing Box, Light-Suppressor 3, Light-Suppressor 2, Light-Suppressor 1, Lens Tissue
Acessórios Opcionais Scope Mounting System 1 #40, Scope Mounting System 2 #41, Scope Mounting System 3 #42, Scope Mounting System 4 #43, Scope Mounting System 6 #44, Extended Rail Adapter #85, XLR-IR Afocal Doubler - Doubles the distance of XLR-IR850 IR beam, Mount for IR illuminator #60, Mil-Standard Hard Shipping/Storage Case #102

Acessórios

Recursos e suporte

Datasheet

CO-Mini Datasheet

Brochure

Teledyne FLIR Thermal Monoculars for Public Safety Brochure

Warranty

FLIR Outdoor And Tactical Systems Limited 2-3-10 Warranty