Produto descontinuado

FLIR CO-XLR-LRF

145 mm Night Vision Clip-On System

The FLIR CO-XLR-LRF is the most advanced night vision clip-on in its family. High-performance image intensifier tubes and extra long-range 145 mm optical lens generate superior imagery for engaging targets at extended distances. Installed in front of a standard day optic, the CO-XLR-LRF offers immediate high-quality night vision and precise shot placement—no rezeroing needed. Included XRL IR illuminator maintains excellent image quality in adverse lighting conditions.

Elite Long-Range Performance
145 mm lens and Gen 3 intensifier tubes generate outstanding long-range night vision and quickly detect targets downrange.
Front-mounting allows consistent ballistic reticle use and maintains familiar shot position, release, and follow-through.
Quick-release Picatinny mounting ensures proper rail position and installs in seconds—no tools required.

Especificações

Sensor e óptica
Ajuste de Dioptria -
Alívio Ocular [mm] -
Ampliação 1x (recommended to use with up to 16x day time optics)
Campo de Visão
Controle de Brilho Automático Yes
Diâmetro da Pupila de Saída 50 mm
Faixa de Foco 25 m to Infinity
Geração do Tubo Intensificador de Imagem (IIT) Gen 3 Alpha (High Performance) MG
Iluminador de Infravermelho Detachable Long Range IR
Interrupção_da Luz Brilhante Yes
Resolução 64-72 lp/mm
Sistema de Lentes F/1.8; 145 mm
Tipo de Fotocátodo GaAs
Dados ambientais e aprovações
Temperatura de Armazenamento -50°C to +70°С (-58°F to +158°F)
Temperatura Operacional -40°C to +50°С (-40°F to +122°F)
Potência
Autonomia da Bateria Up to 60 hours
Desligamento Automático Yes
Fonte de Alimentação CR123 Lithium 3V (1) or AA Alkaline 1.5V (1) or any AA or CR123 type rechargeable batteries with voltage from 1.2V to 3.7V (1)
Indicador de Bateria Fraca Yes (in FOV)
Armazenamento de arquivos e comunicação
Controle Remoto Wireless
UI-UX
Controle de Ganho Manual Yes
Cor da Retícula -
Indicador de Infravermelho No
Visão geral do sistema
Ajuste de Vento_Elevação -
Altura do Eixo da Luneta Acima do Trilho 40 mm
Garantia 2 Years
Tipo de Retícula -
Características físicas
Dimensões (C x L x A) 304 × 104 × 94 mm (12.0 × 4.0 × 3.7 in)
Montagem em Tripé -
Peso do Produto 1.30 kg (2.86 lbs)
Acessórios
Acessórios inclusos Battery adapter CR123A 3V / AA 1.5V, XLR-IR850 Detachable X-Long Range Infrared Illuminator, Adjustment-Control-Device, Battery, Picatinny adapter for AWReC (Advanced Wireless Remote Control, AWReC (Advanced Wireless Remote Control) #94, Instruction Manual with Warranty Card, Special Wrench, Light-Suppressor, Soft carrying Case, Packing Box, Lens Tissue
Acessórios Opcionais Extended Rail Adapter #85, FSRS (Front Scope Rail System) #38, Mil-Standard Hard Shipping/Storage Case #102, XLR-IR Afocal Doubler - Doubles the distance of XLR-IR850 IR beam, AMRF2200 - Advanced Modular Range Finder

Acessórios

Recursos e suporte

Datasheet

CO-XLR-LRF Datasheet

Warranty

FLIR Outdoor And Tactical Systems Limited 2-3-10 Warranty

Brochure

Teledyne FLIR Thermal Monoculars for Public Safety Brochure