Novo

Flir IR6

Wide Dynamic Range Infrared Machine Vision Camera

The Flir IR6 delivers high-quality, precise non-contact thermal imaging in a rugged, compact package designed for modern machine vision and industrial automation. Featuring 640 × 480 thermal resolution and a 60 Hz frame rate, the IR6 combines wide dynamic range with accurate temperature measurement across broad temperature spans without subrange switching, helping to simplify integration and maintain continuous visibility into dynamic processes. Its compact design and industry-standard connectivity enable seamless integration into existing systems for machine vision, industrial process monitoring, early fire detection, and critical asset monitoring, providing reliable thermal data to support faster, more informed decision-making in demanding industrial environments.

Accurately measure temperatures from -20°C to 1500°C without manual subrange switching, allowing the IR6 to continuously capture changing thermal conditions. With frame rates up 60 Hz plus advanced windowing, the cameras provide sharp thermal data for fast-moving processes in machine vision, quality assurance, and industrial monitoring applications.
Simplify integration into machine vision and automation systems with GigE Vision and GenICam compatibility, providing industry-standard camera control and image streaming. Support for Atlas and Spinnaker SDKs, Gigabit Ethernet, and Power over Ethernet (PoE) helps reduce integration complexity and accelerate development for OEM and industrial applications.
Integrate thermal imaging where space is limited with an ultra-compact 29 × 37 × 56 mm form factor weighing just 65 g (2.23 oz) without the lens. Designed for demanding industrial environments, the compact IR6 gives integrators greater flexibility for installation in tight spaces, small enclosures, and automated systems.

Especificações

Destacado
Ethernet Interface Wired
Mounting Lens Mount: VGA - M25
f-number 1.2
Image Frequency 60 Hz
Thermal Sensitivity/NETD ≥40 mK; f/1.0, 25°C (77°F) object, 22°C (71.6°F), ambient, spatial, and temporal filtering applied
Accuracy ±5°C or ±5% of reading, whichever is greater**

**Field accuracy depends on system integration and scene conditions. Very small or coldtargets next to much hotter backgrounds may read less accurately
Communication & Data Storage
Connector Type RJ45 Ethernet Connector
Ethernet Purpose: Control, Image, Power
Ethernet Communication GigE Vision / GenICam
Ethernet Interface Wired
Ethernet Power Power over Ethernet (PoE)
Ethernet Protocols GigE Vision
Ethernet Standard IEEE 802.3
Ethernet Type Gigabit Ethernet
Imaging & Optical
Available Lenses VGA Focal Length:
7 mm
8.5 mm
14 mm
19 mm
25 mm
Detector Pitch 17 µm
f-number 1.2
Focus Manual
Image Frequency 60 Hz
Infrared Resolution 640 × 480 pixels
Spectral Range 7.3–14 μm (LWIR)
Thermal Sensitivity/NETD ≥40 mK; f/1.0, 25°C (77°F) object, 22°C (71.6°F), ambient, spatial, and temporal filtering applied
Measurement & Analysis
Accuracy ±5°C or ±5% of reading, whichever is greater**

**Field accuracy depends on system integration and scene conditions. Very small or coldtargets next to much hotter backgrounds may read less accurately
Calibration -20°C to 1500°C (-4°F to 2732°F)*

*600°C to 1500°C (-1048°F to 2732°F) with burn-in management
General
Size [L x W x H ] w/o Lens 29 mm × 37 mm × 56 mm
Weight [without lens] 65 g (2.47 oz)
Environmental & Certifications
Humidity (Operating and Storage) Maximum 80% relative humidity, non-condensating
Mounting Lens Mount: VGA - M25
Operating Temperature Range -20°C to 60°C (-4 to 140°F)
*To avoid possible damage during storage, ensure that the sensor is not exposed to air. Use a lens cap or lens to cover the sensor
Tripod Mounting 1/4"-20
Power
Power Consumption Typical:

12 V: 2.8 W
24 V: 2.8 W
PoE (48 V) 3.5 W

Maximum:

12 V: 4.4 W
24 V: 4.4 W
PoE (48 V) 4.8 W

Export Restrictions

The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.

Carrinho de Compras

Added to cart