Produto descontinuado

TrafiSense

Thermal traffic detector

TrafiSense is an integrated thermal sensor and detector for vehicle and bike detection. TrafiSense does not need light to operate, but uses the thermal energy emitted from vehicles and bicyclists. This enables the sensor to detect vehicles and bikes in the darkest of nights, over a long range and in the most difficult weather conditions. The result is reliable, 24/7 traffic detection for a wide range of applications.

Distinguish bikes from other vehicles, day and night
TrafiSense detects vehicles and bicycles at and near the intersection, allowing more dynamic control of traffic lights.
TrafiSense detects wrong-way drivers instantly, which is ideal for installation at highway entries and exits, or urban roads.
TrafiSense also offers accurate vehicle and bicycle counting.

Especificações

Visão geral do sistema
Funcionalidade FLIR TrafiSense BPL 317: Vehicle presence Bike presence
FLIR TrafiSense BPL 325, TrafiSense BPL 335, FLIR TrafiSense ETH 325, FLIR TrafiSense ETH 335: Vehicle presence Bike presence Inverse direction
FLIR TrafiSense BPL 390, FLIR TrafiSense ETH 390: Vehicle presence Bike presence Inverse direction Counting
Funcionalidades de Detecção Vehicle and bike presence, counting, inverse direction
Número de Zonas de Detecção 24 vehicle presence zones 4 bike presence regions 8 inverse direction zones
Comunicações
Compressão H.264, MPEG-4, MJPEG (dual stream)
Ethernet For communication of output state events, configuration & monitoring (streaming video)
Eléctrico
Alimentação de Entrada 12-42VDC, 12-30VAC
Consumo de Corrente < 150mA @ 24VDC (< 200mA @ 24VDC peak at start-up)
Consumo de Energia ≤ 3,6W (≤ 4,8W peak at start-up)
FCC FCC part 15 class A
Fechamentos de Contato 3 for ETH versions, direct or via optional ETH interface (PN 10-6075) 4 for TI x-stream EDGE (PN 10-6055), 12 extra outputs via 4/Os xp expansion boards
Ferramenta de PC para Configuração Traficon Configuration Tool (TCT)
Dados ambientais
Choque e Vibração NEMA II specs
Diretivas da UE EMC 2004/108/EC
Faixa de Temperatura From -34°C to +80°C (-29°F to 165°F)
Grau de Proteção Housing = IP68, Connectors = IP67
RoHS 2011-65-EU 0-95% relative
Geração de imagem e óptica
Campo de Visão FLIR TrafiSense BPL 317: Horizontal: 17° Vertical: 13°
FLIR TrafiSense BPL 325, FLIR TrafiSense ETH 325: Horizontal: 25° Vertical: 19°
FLIR TrafiSense BPL 335, FLIR TrafiSense ETH 335: Horizontal: 35° Vertical: 27°
FLIR TrafiSense BPL 390, FLIR TrafiSense ETH 390: Horizontal: 90° Vertical: 69°
Distância Focal FLIR TrafiSense BPL 317: 19 mm
FLIR TrafiSense BPL 325, FLIR TrafiSense ETH 325: 13 mm
FLIR TrafiSense BPL 335, FLIR TrafiSense ETH 335: 9 mm
FLIR TrafiSense BPL 390, FLIR TrafiSense ETH 390: 7.5 mm
Resolução QVGA (336 x 256)
Taxa de Quadros 30 FPS
Tipo Long wave Infrared (7 – 14 µm)
Mecânico
Dimensões (incl. suporte de montagem) Vertically mounted 45cm x 16cm x 12cm (17.7 x 6.3 x 4.7 inch) Horizontally mounted 41cm x 18cm x 12cm (16.1 x 7.1 x 4.7 inch)
Material All weatherproof (UV-resistant)
Proteção Solar Optional

Recursos e suporte

Datasheet

TrafiSense Datasheet

Brochure

FLIR Intelligent Transportation Systems (ITS) Guidebook