iNspect: Simple Infrared Machine Vision Solution

Simple, cost-effective thermal machine vision solution built for the factory floor

For users of Teledyne FLIR fixed thermal camera solutions such as the FLIR A38/A68, the GEVA 400 iNspect package offered by Teledyne DALSA is a simple and affordable solution. It is pre-loaded with iNspect software (now with 16-bit camera support) that connects to GigE-based FLIR thermal camera platforms including the FLIR A70, FLIR A400/A700, and FLIR A38/A68. This package is customizable for various thermal imaging-based machine vision applications and can be used for a wide range of manufacturing tasks.

In manufacturing, thermal imaging is sometimes the only effective and accurate way to control process and quality because it's non-invasive and non-destructive. iNspect simplifies the design and deployment of automated thermal inspection systems for manufacturers.

Built specifically for the factory floor, iNspect offers a suite of easy-to-use inspection tools which can be used straight out of the box to put machine vision to work on a huge range of manufacturing tasks, including:

Hot glue inspection
Heat sealing & packaging inspection

Thermal flow control and fill control

Object counting and shape verification

Critical asset monitoring

Add intelligence to thermal machine vision applications straight out of the box

iNspect software offers new and experienced users alike a practical tool with uncompromising functionality. Each inspection tool has been carefully designed to extract the relevant information from the object image. And the simple, straightforward setup allows users to quickly configure and deploy an application without programming experience or extensive training.

Four Power-over-Ethernet (PoE) compliant Gigabit camera ports in GEVA-400 enable the addition of Teledyne FLIR thermal imaging cameras to support larger configurations, while the pre-loaded iNspect Express vision application software and included perpetual license help reduce overall system costs.

Specification GEVA 400 with iNspect Express

Software

iNspect Express (perpetual license)
OS Windows 10 IoT 64-bit
Camera Ports 4x Gigabit with PoE
Communication 2x Gigabit direct
Storage Capacity 256 GB
Program Capacity 8 GB
Processor Intel® Quad-Core ATOM™
Operating Temperature -20°C – 50°C
Display Output VGA & HDMI
Power Input 24 V (60 W)
Serial Communication USB 2.0 (x2), USB 3.0 (x2), RS232
I/O Details External via PL-USB companion module
Cooling Fanless via passive heatsink
Mounting Options DIN rail
Certifications CE, FCC Class A, RoHS
Dimensions 198 × 57 × 184 mm

 

GEVA 400 Installation Manual

iNspect Express user Manual

 

 

 

 

 

 

 

相关文章

案例研究

Preventing Disaster at Steel Mills with Continuous Thermal Imaging

Read more
用例场景

通过热成像确保产品质量控制

Read more
应用聚焦

状态监控可提高电力系统的可靠性

Read more
Back to top