IR Lens, SWIR, 50 mm (4142569)

50 mm f/1.8 SWIR C-Mount lens for FLIR R&D/Science cameras, including the A6261.

规格

成像与光学
F_编号 1.8
光谱带 0.9 - 1.7 µm
失真 0.003
焦距 50 mm
调焦范围 0.6 m 至无穷远(无光晕)
环境与认证
存储温度范围 -20°C 至 60°C
工作温度范围 -10°C 至 50°C
常规
重量 0.085 kg

Export Restrictions

The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.