Discontinued

Flir Blackbody Accessory (4228308)

Accurate and stable temperature source with a 35°C (95°F) set point for plug-and-play use.

规格

常规
尺寸 12.7 × 10.7 × 6.7 cm (5.0 × 4.2 × 2.6 in)
重量 .68 kg (1.5 lbs)