Discontinued

Ariel Quad HD Mini-Dome

Mini-dome security camera

The Ariel Quad HD Dome is ready for diverse motion and lighting conditions found in critical infrastructure and commercial locations. The camera includes Shutter Wide Dynamic Range, IR Illumination and H.264/H.265 compression. The Ariel Quad HD Dome reduces the total cost of ownership through network and storage savings. When controlled using FLIR’s United VMS, the camera also utilizes unique adaptive streaming technology, enhancing the overall viewing experience.

The highest quality video at the lowest bandwidth.
Features include Quad HD resolution, Shutter Wide Dynamic Range, and H.264/H.265 compression.
Camera sensitivity equals 0.07 Lux (color), 0.01 Lux (BW), and 0 Lux with IR illumination.
The camera offers tamper detection, and multi-zone video motion detection.

规格

合规性与认证
USA UL/cUL 60950-1, FCC47 CFR Part 15 subpart B / ICES-003
国际 CE marked, EN61000-6-3 & EN50130-4, RoHS, RCM
平均故障间隔时间[小时] 383688.0
网络安全
安全性 User account with password protection and IP filter
环境
存储温度 -40°C to 60°C (-40°F to 140°F)
工作温度 -40°C to 50°C (-40°F to 122°F)
湿度 90% (non-condensing)
常规
AES 1/1.75 to 1/10,000 (auto)
保修 According to FLIR RMA Policy and Process Notice document
功耗 8W / 12W with heater and IR
固件升级 Flash memory for upgrade of camera firmware over the network
外壳 Indoor/Outdoor: IK10 rated vandal IP67
尺寸 138 × 104 mm (5.43 x 4.09 in.)
快门WDR On / Off
扫描模式 Progressive
检测位置移动 Yes
电源连接 PoE / RJ45
白天/夜间模式 Yes
磁泡F制光圈 F0.0 - clear bubble
磁泡等级 IK10 vandal resistant polycarbonate
装置重量 0.82kg (1.8 lbs.)
输入电压 802.3af PoE
隐私区域 Yes
测量与分析
自动增益控制 Auto
PTZ
方位/俯仰云台 360° / ±88°
系统集成
LED类型 high efficiency SMD
以太网 10/100, IEEE 802.3, auto sensing 1 x RJ45
双向音频 1 Audio Line Input, G.711 a/µ-law, AAC support + 1 Audio Line Output
峰值发射波长[nm] 850.0
报警输入 1 dry alarm contact
报警输出 1 Relay Contact
支持的网络浏览器 Internet Explorer 10+, Firefox 50+, Chrome 55+
照明角度 Full 60°
红外测温距离 up to 30m (98 ft.)
网络协议 TCP, UDP, ICMP, HTTP, HTTPS, FTP, DHCP, DNS, DDNS, RTP, RTSP, RTCP, PPPoE, NTP, UPnP, SMTP,SNMP, IGMP, 802.1X, QoS, IPv4, IPv6, SSL, LDAP
远程配置 via web browser or supported video management software
热像仪
DSS 1/7.5(6.25)~1/60(50) NTSC(PAL)
图像传感器 1/2.9" BSI CMOS
灵敏度 0.07 (color)/0.01 (BW), 0 Lux with IR illuminator ON, measured at 30 IRE
可见光相机
DSS 1/7.5(6.25)~1/60(50) NTSC(PAL)
传感器分辨率 2560 x 1440
信噪比 More than 50dB when AGC off
图像传感器 1/2.9" BSI CMOS
机械式红外截止滤光片 Yes
灵敏度 0.07 (color)/0.01 (BW), 0 Lux with IR illuminator ON, measured at 30 IRE
白平衡 Auto / ATW / Manual / One Push
背光补偿 On / Off
镜头类型 CM-3304-11-I: Varifocal 2.8-8.5mm, 36°-103° HFOV, F1.2, D/N, motorized auto-focus / auto-iris, P-Iris lens CM-3304-21-I: Varifocal 9-22mm, 15°-34° HFOV, F1.5, D/N, motorized auto-focus / auto-iris, P-Iris lens
降噪 3D
视频和录制
SD卡记录1 microSDXC up to 128GB (Class 10)
分辨率范围 Scalable from D1 to 4K
最高性能 H.264/H.265 30/25 FPS @ 1440P or H.264/H.265 15/12 FPS @ 1440p + 1080P + D1 (NTSC/PAL)
视频压缩 Enhanced H.265 Main Profile + Enhanced H.264 Main/High/Baseline Profile + MJPEG
视频带宽 Configurable between 64Kbps and 20Mbps
视频运动检测 Yes
速率控制 CBR, CVBR, VBR, MJPEG

资源和支持

Note: You must be logged in to download software or firmware. Login or create an account.

Firmware Download

Ariel Quad HD Bullet & Mini-Dome Firmware Version 20220302

您必须登录才能下载文件。

Software Download

FLIR DNA Software - Version 2.3.0.35

您必须登录才能下载文件。

User Manual

FLIR Cyber Hardening Guide

Software Release Note

FLIR Discovery Network Assistant (DNA) Software Release Note v2.3.0.35

Selection Guide

FLIR Security Product Matrix Selection Guide

Export Restrictions

The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.