Extech EX800

ExStik® 3-in-1 Chlorine, pH, Temperature Kit

The Extech EX800 ExStik® 3-In-1 Kit includes the CL200 meter and pH electrode, reagent tablets (50 tests), four plastic cups, a weighted stand, pH buffer pouches, four CR2032 batteries, 121.9 cm (48 in) neck strap, carrying case, and user manual. The meter measures total chlorine, pH, and temperature with interchangeable flat surface electrodes that are included. Flat surface electrodes work in liquids, semi-solids, and solids. The built-in memory can store and recall up to 15 readings and save the last calibrated value. It has a large 3.5 digit (2000 count) digital display with a bargraph and an automatic electronic self-calibration function for chlorine (1, 2, or 3 point buffer calibration for pH).

Export Restrictions