Discontinued
Extech HDV-WTX
无线手柄
This product is discontinued.
We recommend the Extech HDV710 as a great replacement.
Need support with the Extech HDV-WTX? Check out our support resources below.
Extech HDV-WTX 是一款无线手柄视频发射器。适用于任何 HDV 系列视频内窥镜摄像头和 HDV 系列视频内窥镜巡检相机。与直径为 4 mm、5.5 mm、5.8 mm 和 25 mm 的探头兼容,并且带亮度和电源开/关控制。
Export Restrictions
The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.