Discontinued

intelliRock II Maturity Logger

Real-Time Concrete Strength Logger

Based on ASTM C 1074 "Standard Practice for Estimating Concrete Strength by the Maturity Method," intelliRock Maturity Loggers analyze the time and temperature profile of in-place concrete to calculate the in-place strength of concrete in real-time - with the push of a button. Data reported by the intelliRock maturity loggers, along with a calibration graph generated from reference cylinders, gives a convenient measure of in-place concrete strength.

Analyze in-place concrete's time and temperature profile
Speeds up concrete operations and extends the construction calendar in cooler weather.
Document early strength and temperature information.
Early validation of batching consistency.

资源和支持

Note: You must be logged in to download software or firmware. Login or create an account.

Calculation Spreadsheet

Concrete Maturity Calibration - 64 bit

您必须登录才能下载文件。

Warranty

FLIR Test And Measurement Limited 2-10 Year Warranty US

Warranty

FLIR Imaging Test & Measurement Product 2-10 Limited Warranty

Export Restrictions

The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.