Discontinued

intelliRock III Maturity Logger

Real-Time Concrete Strength Logger

intelliRock Maturity Loggers analyze the time and temperature profile of in–place concrete to calculate its strength in real–time with the push of a button. The maturity loggers are based on ASTM C 1074 "Standard Practice for Estimating Concrete Strength by the Maturity Method."

Document Early Strength and Temperature Information
Speed up concrete operations and extend the construction calendar in cooler weather
Improve quality control with early validation of batching consistency while decreasing labor and material costs
The logger stores the current maturity and temperature value every minute for 180 days

规格

测量与分析
NIST可溯源批次测试 Yes
唯一序列号 Yes
成熟度 Yes
成熟度积分时间 1 minute
时间 Yes
时间精度 1 minute per month
最大存储时间和温度 85°C (185°F) for 5 years
最大温度测量量程 -20°C to 125°C (-4°F to 257°F)
校准曲线 Holds 5 calibration curves for strength conversions
温度 Yes
温度分辨率 1°C
温度测量速率 1 minute (resolution for min/max)
记录器数据存储 999 logger downloads
过载剂量率范围 10 mSv/h to 500 mSv/h (1 rem/h to 50 rem/h)
运行时长 180 days
环境与认证
认证和标准 ASTM C 1074

Export Restrictions

The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.