Discontinued

intelliRock III Reader

Concrete Strength and Temperature Profiling System

The intelliRock III reader provides connectivity to loggers in the field so critical decisions can be made at the touch of a button. You can easily activate loggers to start tracking key data points during concrete curing. It features a built–in thermal imager for temperature profiling and onsite problem detection. Use the reader to input important notes and jobsite or location information specific to that logger.

BUILD FASTER, STRIP FORMS EARLIER, OPTIMIZE POST-TENSION WORK
Use the built-in 160 × 120 resolution FLIR thermal imager to identify surface temperature issues and monitor insulation performance or cylinder curing conditions.
View stored temperature and strength data and record important notes in order to keep the project on track
Cut the time spent using equipment rentals, and reduce cement and labor costs

规格

成像与光学
热像仪 160 × 120 resolution thermal imager
测量与分析
成熟度 Yes
时间 Yes
时间精度 1 minute per month
最大存储时间和温度 85°C (185°F) for 5 years
最大温度测量量程 -20°C to 125°C (23°F to 257°F)
校准曲线 Holds 5 calibration curves for strength conversions
温度 Yes
温度分辨率 1°C (1.8°F)
温度测量速率 1 minute (resolution for min/max)
温度精度 ±1°C, -20 to 80°C (4 to 176°F), ±2°C, 80 to 99°C (176 to 210.2°F)
记录器数据存储 999 logger downloads
过载剂量率范围 10 mSv/h to 500 mSv/h (1 rem/h to 50 rem/h)
通讯与数据存储
PC接口 USB and Bluetooth
用户界面
事件 6+ max and min temperature
备注 8+ job site names and logger locations
电源
电池 Rechargeable
环境与认证
工作温度 -20°C to 99°C (-4°F to 210.2°F)
通用阅读器技术参数,工作温度 -5° to 50°C (23° to 122°F)

Export Restrictions

The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.