Discontinued

intelliRock III Wireless Remote

Wireless Concrete Curing with LTE 4G Cellular

The intelliRock wireless system allows you to connect up to eight intelliRock III maturity or temperature loggers of any configuration to a wireless, remote radio box to access data directly from your computer or any web–enabled device. You’ll always have access to real–time temperature and strength information so you can quickly identify problems, make decisions, and streamline workflow. Download data from the loggers directly into intelliRock cloud software, straight from concrete placement.

Send Critical Information Straight to Your Desktop
Access data from a computer or mobile device. Create reports with one click, or send all logger data for review
The 900 MHz wireless remote instantly transfers data to the cloud via LTE 4G cellular connectivity
Stay informed – create user–defined alert and alarm conditions that hit your inbox or distribution list as soon as they occur

规格

测量与分析
过载剂量率范围 10 mSv/h to 500 mSv/h (1 rem/h to 50 rem/h)
通道 8-Channel with 1 intelliCure Match Channel
通讯与数据存储
传输 4G LTE / 900 Mhz Radio
电源
电池 Li-Ion 7.4 V Rechargeable Avg. 30 days per charge
环境与认证
工作温度 -20 to 99°C (-4 to 210.2°F)

附件

Export Restrictions

The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.