Extech MG302-ETK
Electrical Troubleshooting Kit
The Extech MG302-ETK Electrical Troubleshooting Kit is a test and measurement kit for electrical installation, troubleshooting, and repair. It features the MG302 True RMS Multimeter/Insulation Tester with 13 functions and wireless PC interface, the 42509 12:1 Infrared Thermometer with a high/low alarm and 2 color display, and the MA430T 400 A True RMS AC Clamp Meter with a built in non contact voltage detector. Complete with test leads, Type K thermocouple bead wire probe, batteries, and hard storage case that provides protection for the meters and their accessories.
资源和支持
Datasheet
Extech MG300-ETK MG302-ETK Datasheet
Export Restrictions
The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.