Discontinued

FLIR Si124

声像仪

Product Variations

FLIR Si124 声像仪可帮助您定位压缩空气系统中的高压泄漏部位,也可检测高压电气系统的局部放电。这种轻量化的单手设备可用于发现问题,其速度比传统方法快 10 倍。Si124 内置了 124 个麦克风,可生成精确的声学图像,即使在声音很大的工业环境中也能直观地呈现超声波信息。声音图像实时转置于数码相机的图像之上,让您可以准确定位声源。Si124 配备了一个插件,使用户能够将声像数据导入 FLIR Thermal Studio 套件,以便进行离线编辑、分析并创建高级报告。利用 FLIR Acoustic Camera Viewer 的云服务还可以进行现场分析和报告。通过定期维护,FLIR Si124 可帮助工厂节省公用事业费用,并可将安装新压缩机的费用推迟。
提供其他型号,包括一体化电池款:用于压缩空气泄漏检测应用的Si124-LD,用于局部放电检测应用的Si124-PD。在以下相关产品部分查看型号。

快速发现压缩空气泄漏和局部放电问题
与传统方法相比,通过声音成像检测压缩空气泄漏、局部放电和电晕的速度可以快近10倍
通过确保气动设备的适当气压和精确定位局部放电或电晕,尽可能地减少过高的公用事业成本、减少设备故障和缩短停机时间
使用这款可单手操作的轻量化智能工具,可实时确定泄漏的严重程度和局部放电类型

规格

Highlighted
Acoustic Measurement 124 low-noise MEMS microphones, real-time sound visualization
Discharge Classification • Negative corona • Positive and negative corona • Floating discharge • Surface or internal discharge PRPD pattern provided in FLIR Acoustic Camera Viewer cloud service.
Severity Assessment Automatic AI-based severity assessment including recommended actions
Distance from 0.3 m (1.0 ft) up to 130 m (430 ft)
Leak Rate In typical industrial environment: • >0.032 l/min @ 3 bar from 3 m (9.8 ft) • >0.05 l/min @ 3 bar from 10 m (32.8 ft) Absolute minimum detection in quiet environment: 0.016 l/min @ 1.2 bar from 0.3 m (1.0 ft)
成像与光学
Camera software update Automatic over Wi-Fi
USB via computer
Dynamic Range Low limit: <-15 dB
High limit: >120 dB
Field of view [FOV] 62° × 49°
Frame Rate Video: 25 fps
Acoustic image: 30 fps
Video Frame Rate 25 fps
Video Image Resolution 800 × 480
Zoom 2x digital zoom
测量与分析
Acoustic Measurement 124 low-noise MEMS microphones, real-time sound visualization
Bandwidth 2 kHz to 65 kHz, adjustable range MEMS sampling frequency: 130 kHz
Discharge Classification • Negative corona • Positive and negative corona • Floating discharge • Surface or internal discharge PRPD pattern provided in FLIR Acoustic Camera Viewer cloud service.
Discharge Detection Automatic detection 50 / 60 Hz
Distance from 0.3 m (1.0 ft) up to 130 m (430 ft)
Leak Rate In typical industrial environment: • >0.032 l/min @ 3 bar from 3 m (9.8 ft) • >0.05 l/min @ 3 bar from 10 m (32.8 ft) Absolute minimum detection in quiet environment: 0.016 l/min @ 1.2 bar from 0.3 m (1.0 ft)
Severity Assessment Automatic AI-based severity assessment including recommended actions
用户界面
Display Size: 5 in. 800 × 480
Color: 24 bit RGB
Brightness: 1000 cd/m² (adjustable)
Input Device Resistive touchscreen
Power On Indicator LED (red)
电源
Battery Li-Ion rechargeable battery pack (RRC 2040):
10.8 V, 3.35 Ah, 36.2 Wh
Usage: more than 2 h (depends on ambient conditions)
Charge time: 2 h
Max output: 12.6 V, 4 A
Battery Charger Si124 Acoustic Camera: Input: 100-240 V ~ 50/60 Hz 1.5 A Max output: 13.8 V, 4.0 A
Si124 Cordless: Input: 19 to 26 VDC, 2.8 A
Max output: 17.4 VDC, 4.8 A
Battery weight 985 g (2.2 lb)
External Battery LiFePO 12 V 7 Ah, 84 Wh Usage: 7 h (depends on ambient conditions) Charge time: 4 to 6 h Max output: 13.8 V, 4.0 A
Internal Battery Li-Ion 6 Wh
Nominal Input Voltage Si124 Acoustic Camera: 12 V Max input: 15 V 2 A
Si124 Cordless: 12 V Max input: 15 V 2.5 A
环境与认证
Operating And Storage Humidity Recommended 0 to 90%
Operating And Storage Temperature Range Recommended –10°C to 50°C (14°F to 122°F)
Operating Temperature Range –10°C to 50°C (14°F to 122°F)
Storage Temperature Range -20°C to 70°C (-4°F to 158°F)
Warranty http://www.flir.com/warranty/
常规
Battery Cord Length 0.75 m (2.46 ft), extended 1.5 m (4.92 ft)
Battery Size 90 × 145 × 65 mm (3.5 × 5.7 × 2.6 in)
Packaging Type Cardboard box
Packaging Weight Si124 Acoustic Camera: 4.5 kg (9.9 lb)
Si124 Cordless: 4 kg (9 lb)
Size Camera: 315 × 169 × 160 mm (12.4 × 6.6 × 6.3 in)
Battery: 85 mm × 59 mm × 22 mm (3.34 in × 2.31 in × 0.86 in)
Total Weight [Including All Accessories] Si124 Acoustic Camera: 2.9 kg (6.4 lb)
Si124 Cordless: 1.25 kg (2.76 lb)
Weight Camera: 1.08 kg (2.38 lb)
Battery: 0.17 kg (0.37 lb)

Accessories

Resources & Support

录制的网络研讨会

Webinar: Intelligent, Sound-Based Solution for Industrial Condition Monitoring with FLIR Si124

立即观看

Note: You must be logged in to download software or firmware. Login or create an account.

Firmware Download

FLIR Si124 Firmware v21H1

您必须登录才能下载文件。

Datasheet

FLIR Si124 Corded Datasheet

User Manual

FLIR Si124 User Manual

Datasheet

FLIR Si124 Cordless Datasheet

Application Story

Leak Detection in Compressed Air Systems: Air Power East Case Study

Warranty

FLIR Solutions Acoustic Camera Limited Warranty

Brochure

FLIR Renewable Energy Wind Power Brochure

Application Story

FLIR Si124 Application Story - Keeping the Lights On and Preventing Failures