Discontinued

Screening Station Backdrop & Sticker Kit (T300366)

Roll-up backdrop with stand plus a selection of floor stickers for setting up a skin temperature screening station. Documentation for optimal station setup can be found here: http://support.flir.com/resources/est

规格

常规
包装包括 Roll-up backdrop (1250 × 3000 mm/49.2 × 118.1 in); flexible position floor sticker (400 × 1200 mm/15.8 × 47.2 in); queue marker floor stickers (diameter: 400 mm/15.8 in); 5 direction arrow floor stickers (185 × 250 mm/7.3 × 9/8 in)