Discontinued

Extech TL726

Double Molded Silicone Test Lead Set

The Extech TL726 Double Molded Silicone Test Lead Set are right angle and straight end flexible leads with shrouded banana plugs. The overall length of the test leads are 160 cm (63 in). They all have a protective collar and insulated sleeves. These test leads are rated at 1000 V, 10 A, CAT IV-600 V and CAT III-1000 V.

资源和支持

Datasheet

Extech TLxxx Datasheet

Export Restrictions

The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.