Extech TL741
Heavy Duty Plunger Style Hook Clips
The Extech TL741 is a set of two Heavy Duty Plunger Style Hook Clips. Intended for gripping component lead or wire, they can withstand up to 1000 V and 10 A. Each clip has a 2 mm (0.08 in) gripping diameter and an overall length of 140 mm (5.5 in).
资源和支持
Datasheet
Extech TLxxx Datasheet
Export Restrictions
The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.