Extech TL743
Slim Reach Test Probe Set
The Extech TL743 Slim Reach Test Probe Set has a sharp point for piercing insulation. This test probe set has a 1.8 cm (0.7 in) long tip with a 2 mm (0.08 in) diameter. The overall length of the test probes is 11.4 cm (4.5 in). It includes a protective cap and is rated at CAT IV-600 V/10 A max and CAT III-1000V.
资源和支持
Datasheet
Extech TLxxx Datasheet
Export Restrictions
The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.