Discontinued

Extech TL748

Spring Loaded Hook Tip Probes

The Extech TL748 Spring Loaded Hook Tip Probes are ideal for gripping a component lead or a fine wire. It has a 1 mm (0.04 in) gripping diameter and a 11.9 cm (4.7 in) overall length. The TL748 is rated at 1000V, 5 A max, CAT IV-600V and CAT III-1000V.

资源和支持

Datasheet

Extech TLxxx Datasheet

Export Restrictions

The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.