Discontinued

Extech TL806

Double Insulated Alligator Clips

The Extech TL806 is a set of Double Insulated Alligator Clips for use with the model TL809 or TL810 test leads. Each clip has sharp teeth for piercing insulated wire, and their jaws open up to 20 mm (0.08 in). Complies with the IEC1010 standard.

资源和支持

Datasheet

Extech TL806-TL807-TL807C Datasheet

Export Restrictions

The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.