Extech TL841

Test Lead Kit

The Extech TL841 Test Lead Kit is a test lead set with straight probes that are CAT III-1000 V rated with a capacity of 16 A. The kit comes with an alligator clip set with a CAT III-300 V rating and a capacity of 5 A. Includes the TL743 slim reach test probe set and the spade lugs which have a 4 mm (0.16 in) opening, 30 VAC/60 VDC, and a capacity of 5 A. This kit also includes the test leads, right angle, straight end, and CAT III-1000 V rated with a capacity of 16 A. Comes with the hook tips, pincer tip and couplers and is conveniently stored in a pouch case.

Export Restrictions