Extech TP873

Bead Wire Type K Temperature Probe (-22 to 572°F)

The Extech TP873 is a Bead Wire Type K Temperature Probe that can measure temperature from -30°C to 300°C (-22°F to 572°F). It is compatible with most test instruments that have a Type K Temperature input. Complete with a Type K mini connector and banana plug adaptor.

Export Restrictions