Discontinued

USS - BSC

High Performance Server

The FLIR Universal Systems Solution-BSC is a compact, efficient, and high-performing server that meets the needs of small to mid-sized businesses. Key benefits include simple set-up and maintenance, reduced installation time, and excellent system management capabilities. With video surveillance storage requirements up to max RAID: 48TB and Non-RAID: 64TB and support for up to 200 cameras, the USS-BSC becomes a complete, economical system when paired with optional pre-installed Latitude VMS or Horizon VMS.

规格

合规性与认证
认证 Nemko, CE, FCC, C-Tick, ICES, VCCI, CCC, BIS
常规
RAID控制器 PowerEdge RAID Controller On Board S140
保修 3-year ProSupport and Next Business Day On-site Service
内存 16GB 2666MT/s DDR4 ECC UDIMM
处理器 Intel® Core™ i3-8100 CPU @ 3.60GHz
尺寸 434 x 595.63 x 42.8 mm (wxdxh)
形状因数 1U rack
操作系统 Microsoft Windows 10 IOT
支架 1U/2U static rails for 2-post and 4-post racks
电源 Single, Cabled Power Supply, 250W
系统管理 iDrac9, Express
芯片组 Intel® C240 series
重量 12.2 kg (26.89 lb.)
系统集成
USB端口 Front ports: 1x USB 2.0, 1 x iDRAC micro USB 2.0 management port Rear ports: 2 x USB 3.0
处理器插槽 1
输入/输出插槽 PCIe Riser, 1x FH x8 PCIe Gen3 slot, 1x LP x4 PCIe Gen3 slot
通信 Embedded DP 1GB NIC
视频和录制
硬盘驱动器存储 Enterprise-class, hot-swap hard drives (see model numbers): maximum internal storage: 64TB raw data
硬盘驱动器插槽 4 x 3.5 hot-plug SATA Chassis