先进的热视觉

Scout Pro 系列

在高风险环境和时间紧迫的情况下,响应者需要一个他们可以依赖的合作伙伴 - 敏捷、有意识和积极。Flir Scout Pro 接听电话。Scout Pro 红外单筒望远镜与执法部门和公共安全专业人员合作设计,能够在具有挑战性的农村地形和不可预测的城市环境中运行。

在监控、追逐、干预或搜救方面,Scout Pro 热单目镜为您提供实时热成像,使您能够自信地保护和服务。

Flir Scout Pro Series: Designed for the Heat of the Action
Our Scout Pro Series models are designed for the heat of the action, allowing you to perform the below tasks with optimal efficiency.
Designed to excel in active, dynamic settings, the Scout Pro infrared monocular provides a vital edge during high-stakes pursuit and intervention scenarios. The wireless communication feature offers discreet, secure operation, making this thermal monocular ideal for for covert operations where every second counts.
Scout Pro’s extended range and high-resolution imaging make it a powerful tool for situational awareness during surveillance. The lightweight, ergonomic thermal spotter enables steady, clear viewing across wide areas without compromising mobility or tactical efficiency.
In time-critical situations, from wilderness rescues to urban search missions, the FLIR Scout Pro thermal monocular is a reliable companion for detecting missing persons. With its superior range and high clarity, you can be sure that every possible detail is captured, supporting rapid, life-saving action.

Scout Pro

Now Playing

Scout Pro
Scout Pro

Now Playing

Now Playing

简化互动

Scout Pro 的用户界面经过优化,操作顺畅高效,无需重叠菜单,以确保您的注意力始终集中在目标上。这款单目相机测温仪通过集成应用程序实时共享视频和图像,增强了现场战术协作。

战术可靠性

Scout Pro 的 IP67-rated设计专为可靠性而设计,能够承受 2 米的跌落,并在水下等具有挑战性的条件下运行。Scout Pro 具有 6 小时的电池寿命和可选的充电座,可在您追求的过程中保持活动状态。

针对高效人类检测进行了优化

Scout Pro 热单筒望远镜拥有先进的 640 × 480 热分辨率和 500 米检测范围,可提供高清图像,确保在弱光或非光照条件下精确检测、跟踪和识别受试者。

暴露周围环境

借助 Scout Pro,现场视觉通过增强清晰度和深度进行转变。了解黑暗空间和广阔的景观,确保人员和场所的安全。

Flir Responder 应用程序

全新的 Flir Responder App* 使急救人员能够完全控制其 Scout Pro 单目相机,以便在任务期间获得更高的可见性,最重要的是,增强了培训机会。

*可通过 Apple Store 和 Google Play 获取。

通过从相机到应用程序的无线流,弥合课堂和现场培训之间的差距,提供更广泛群体的可见性。

轻松传输现场采集的图像和视频,用于分析、报告和进一步培训。

配置您的相机,确保您拥有具有无线更新功能的最新固件。

Quote Carousel

Which Camera Should I Choose?

Flir Scout Pro II

Flir Scout Pro II

  • 640 × 480 thermal resolution
  • 1000 m (1100 yds) human detection range
  • Wireless video streaming functionality through First Responder App
View Product

Detector Resolution

640 × 480, VOx microbolometer

Thermal Sensitivity

<38 mK @ 30°C (86°F)

Display resolution

XGA 1024 × 768

Flir Scout Pro III

Flir Scout Pro III

  • 640 × 480 thermal resolution
  • 1500 m (1600 yds) human detection range
  • Wireless video streaming functionality through First Responder App
View Product

Detector Resolution

640 × 480, VOx microbolometer

Thermal Sensitivity

<38 mK @ 30°C (86°F)

Display resolution

XGA 1024 × 768

Flir Scout Pro™

Flir Scout Pro™

  • 640 × 480 thermal resolution
  • 500 m (550 yds) human detection range
  • Wireless video streaming functionality through First Responder App
View Product

Detector Resolution

640 × 480, vox microbolometer

Thermal Sensitivity

<38 mK @ 30°C (86°F)

Display resolution

XGA 1024 × 768

Detector Resolution

640 × 480, VOx microbolometer

Detector Resolution

640 × 480, VOx microbolometer

Detector Resolution

640 × 480, vox microbolometer

Thermal Sensitivity

<38 mK @ 30°C (86°F)

Thermal Sensitivity

<38 mK @ 30°C (86°F)

Thermal Sensitivity

<38 mK @ 30°C (86°F)

Display resolution

XGA 1024 × 768

Display resolution

XGA 1024 × 768

Display resolution

XGA 1024 × 768

资源和支持