5 MP or 4K Cameras with Flir Edge AI Video Analytics

Quasar Premium Bullet AI Series

The Quasar Premium Bullet AI Series offers 5 MP or 4K Ultra HD visual security coverage for demanding outdoor environments. Capture critical evidential video and accurately classify humans and vehicles with the Deep Neural Network (DNN) based Edge AI video analytics. These cameras integrate with Flir's United VMS as well as third-party video management systems for an open, true end-to-end security solution.

专为周界安防应用设计

Quasar Premium Bullet AI 是企业和周界安防场景的理想选择,专注于人员和/或车辆入侵检测。它可轻松与 PTZ 相机配对,以便通过 Flir Nexus 进行对象地理定位和跟踪。

Intelligent Monitoring for Outdoor Security
Quasar Premium Bullet cameras offer ultra-wide fields of view for extensive security coverage while remaining unobtrusive, preserving aesthetics in areas such as arenas, campuses, and other large facilities.
By ensuring a seamless handoff of surveillance data across Flir devices, Nexus improves end-to-end detection and target tracking.
Traditional systems often require expensive infrastructure upgrades, but the Nexus-enabled Quasar Premium Bullet AI minimizes these needs, making it ideal for limited budgets or locations with connectivity challenges.
Product showcase image

Flir Nexus 的优势

通过 Flir 专有通信协议 Nexus,可在广阔区域内对目标实现无缝地理追踪,有效弥合可见光安防热像仪、雷达设备及其监控系统之间的协同间隙。Nexus 可以实现无缝协同,超越单一设备的视野限制,持续追踪目标。

网络安全和 NDAA 合规

我们非常注重您的数据安全,正如您注重现场安全一样。Flir 安防热像仪是构建网络强化型安全系统的理想选择,尤其适用于关键基础设施和政府应用场景。Flir 将网络安全考虑因素纳入开发流程,进行内部和外部漏洞测试、严格的代码审核并采用严格的 IT 协议,确保满足《国防授权法》(NDAA) 合规标准。

视频分析和集成

United VMS 是集成和控制 Quasar Premium Bullet AI 的强大平台。UVMS 系统操作直观、可按需扩展,支持从 Bullet 等固定式相机到 Flir 方位-俯仰-变焦相机的智能分析和任务移交。

Compare Models

Quasar™ CB-6505-11-IA

Quasar™ CB-6505-11-IA

  • 2592 × 1944 pixel resolution
  • Varifocal 2.8–8 mm lens, 106°–38° HFOV
  • Distance: 60 m (200 ft.)
View Product
Quasar™ CB-6505-21-IA

Quasar™ CB-6505-21-IA

  • 2592 × 1944 pixel resolution
  • Varifocal 8–20 mm lens, 36°–15° HFOV
  • Distance: 60 m (200 ft.)
View Product
Quasar™ CB-6508-11-IA

Quasar™ CB-6508-11-IA

  • 3840 × 2160 pixel resolution
  • Varifocal 4–9 mm lens, 117°–50.8° HFOV
  • Distance: 80 m (260 ft.)
View Product
Quasar™ CB-6508-21-IA

Quasar™ CB-6508-21-IA

  • 3840 × 2160 pixel resolution
  • Varifocal 9–20 mm lens, 50°–22.3° HFOV
  • Distance: 80 m (260 ft.)
View Product