Mini-Dome Cameras

Ariel CM-Series

Ariel CM-Series Mini-Dome cameras are the economical solution to security at critical infrastructure and commercial locations. With 5 MP and 4K visual-spectrum resolutions, IR illumination, and Shutter Wide Dynamic Range, CM-Series cameras can handle the most challenging motion and lighting conditions. Thanks to the simplified web interface, CM-Series cameras are easy to set up and begin streaming, improving efficiency and reducing total cost of ownership.

Whether the goal is to monitor entrances and hallways or to provide broad coverage of parking lots and open spaces, Ariel CM security cameras provide comprehensive visual surveillance that can blend seamlessly with indoor and outdoor aesthetics.
Dome security cameras that combine high-resolution, detailed video with pan-tilt capabilities and AI-driven video analytics are the whole package—ensuring full visibility across the target zone for enhanced perimeter protection.
Improving security shouldn't cause frustrations. Ariel CM-Series cameras offer a range of wall mounts for easy installation and a user-friendly web interface that's quick to learn.
Product showcase image

网络安全和 NDAA 合规

我们非常注重您的数据安全,正如您注重现场安全一样。Flir 安防热像仪是构建网络强化型安全系统的理想选择,尤其适用于关键基础设施和政府应用场景。Flir 将网络安全考虑因素纳入开发流程,进行内部和外部漏洞测试、严格的代码审核并采用严格的 IT 协议,确保满足《国防授权法》(NDAA) 合规标准。

视频分析和集成

United VMS 是集成和控制 Ariel CM 系列产品的强大平台。UVMS 系统操作直观、可按需扩展,支持从 Bullet 等固定式相机到 Flir 方位-俯仰-变焦相机的智能分析和任务移交。

Compare Models

Ariel™ CM-3505-11-I

Ariel™ CM-3505-11-I

  • 2592 × 1944 pixel resolution
  • 256 MB memory (on chip)
  • Varifocal lens 2.7–13.5 mm, 101.0° ~ 30.4° HFOV
View Product
Ariel™ CM-3508-11-I

Ariel™ CM-3508-11-I

  • 3840 × 2160 pixel resolution
  • 1 GB DDR3 memory
  • Varifocal 4–10 mm lens, 110.4° ~ 45.0° HFOV
View Product