Extech 382357
Clamp-on Ground Resistance Tester
The 382357 is a Clamp-On Ground Resistance Tester that enables non-contact measurements of ground conductors. True RMS AC Leakage current range of 0.2mA to 30A with 1.000mA resolution. Programmable Datalogging with 116 data points. Performs without the need for auxiliary spikes. Complete with 9V battery, Resistance check plate and durable metal storage case.
Export Restrictions
The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.
Added to cart