90 W Single Port Multi-Gig PoE Plus Injector (T912483)

This 90 W single port multi-Gig PoE+ injector is IEEE802.3bt compliant.
• 4 Pair Powering +3,6,4,5 / - 1,2,7,8
• Full Protection OCP, OVP
• Broken Wire Detection
• Gigabit Compatible
• Shielded DC Jacks
• UL/cUL 60950 - 1; UL/cUL 62368 - 1; AS/NZ
623682 ; IEC60950 - 1; IEC62368 - 1; CE
• Dimensions: 166 mm (6.53 in) × 44 mm (1.73 in) × 80 mm (3.15 in)
• Weight: 500 g (1.1 lbs)

购物车

Added to cart