Cascade is our next-generation platform for turning raw data, incident records, and alerts from your entire fleet of Flir traffic detectors into actionable insights for you and your team. Cascade gathers traffic information from an entire camera system and collects it in one place—like having a traffic control center at your fingertips—and it's smart enough to alert on only relevant events so you can focus where it counts. Advanced algorithms allow Cascade to assess and prioritize events as they happen across multiple cameras, reducing unwanted alarms. A network connection, PC, and browser are all you need to access Cascade's state-of-the art traffic management solution, and it integrates easily with both Flir traffic detectors and third party systems. Take the complexity out of traffic management and make faster, more informed decisions that keep vehicles moving—and drivers safer.

Collect & Organize Traffic Data in One Place
Manages road data, incident records, alerts, and video clips in one place, collected from up to 300 Flir traffic sensors (standalone) or unlimited sensors (cluster installations)
Seamlessly integrates with other platforms, including SCADA, traffic management and regulation systems, and video management systems
Make informed decisions that enhance roadway safety and efficiency thanks to intelligent event filtering

利用 Flir 级联的强大功能统一和解释交通指标

想象一下,通过一个直观的基于云的或内部部署平台,从系统中的每个 Flir 相机或传感器捕获实时交通数据。    

这就是 Flir Cascade 为您做的。

Cascade 是我们的新一代平台,可将来自整个 Flir 交通探测器集群的原始数据、事件记录和警报转化为您和您的团队可实际操作的深刻见解。

使交通管理不再复杂,并且能够更快、更知情地做出决策,让车流保持不间断行驶,让驾驶员更安全。 

灵活的车流管理,适用于任何规模的操作

从仅有几台相机到庞大的网络,Cascade 可根据您的具体需求而轻松扩展。我们的独立系统最多可管理 300 个传感器或相机,并可在任何虚拟化或裸机架构上轻松运行。

对于需要额外稳定性的大型项目,则至少需要从四个节点和基础集群许可证开始配置。

保持警报的相关性

Cascade 主动筛选警报,以确保其相关。可以利用高级算法,在多台相机发生事件时对事件进行评估和优先排序,从而减少不必要的警报。例如,Cascade 可以识别正常的停停走走交通与无法行驶的车辆之间的差异,后者会造成真正的道路危险。

您可以在 Cascade 界面中手动激活筛选器或为其制定计划。您还可以通过视频检测系统自动触发筛选器,或者与大型管理系统集成后远程触发筛选器。

基于云的访问

您只需有一台联网的 PC 和浏览器就可以访问 Cascade 先进的交通管理解决方案。

开放式设计,定制的集成

Cascade 的开放式架构简化了与其他平台的集成。自定义插件为 SCADA、交通控制或视频管理系统等第三方系统提供了 Cascade 的见解。

虽然 Cascade 不是 VMS,但它可以显示事件的高清视频片段,以便快速进行评估。这些插件还可以通过声音警报、电子邮件或触点闭合来发出事件通知。

FLIR United VMS

为了在交通系统中实现全面的视频管理,Flir United VMS 通过专用的 UVMS 插件与 Cascade 无缝集成,从而形成一个具有凝聚力且有效的解决方案。

规格

System Overview
Events And Data Retention Configurable
Hard Drive (Recommended) FLIR Cascade Base Cluster license (lifetime): 2 × 500 GB SSD per server
FLIR Cascade Base Standalone license (lifetime): 1 × 500 GB SSD
Images And Clips Retention Configurable
Max Number of Managed Devices FLIR Cascade Base Cluster license (lifetime): Unlimited
FLIR Cascade Base Standalone license (lifetime): 300
Max Number of Servers FLIR Cascade Base Cluster license (lifetime): Unlimited; above 4 servers, every server adds 300 supported device
FLIR Cascade Base Standalone license (lifetime): 1
Min Number of Servers FLIR Cascade Base Cluster license (lifetime): Min number of servers = 4 ( 1 management node and 3 processing nodes, supporting up to 600 devices in a fault tolerant way)
FLIR Cascade Base Standalone license (lifetime): 1
RAM (Recommended) FLIR Cascade Base Cluster license (lifetime): Minimum 16 GB
FLIR Cascade Base Standalone license (lifetime): 16 GB
Scalable And Fault-Tolerant FLIR Cascade Base Cluster license (lifetime): Yes
FLIR Cascade Base Standalone license (lifetime): Dependent upon underlying virtualization infrastructure
Supported Web Browser Google Chrome, Firefox, Microsoft Edge
Communications
Compatibility with FLIR UVMS Yes, using UVMS-dedicated FLIR Cascade plugin
Compatibility with Watts SDK Yes, with 10-0199 Watts SDK plugin (scope limited to features available with non-AI sensors)
ModBus TCP Yes, with 10-0184 ModBus TCP Slave plugin
OPC UA Yes, with 10-0185 OPC UA Server plugin
Remote Digital IO Management Yes, with 10-0198 IO plugin for Moxa IOlogik devices (contact sales for list of supported models)
REST API Yes, proprietary (documentation available upon request)
Sound Notifications Yes, with 10-0187 Audio On Event plugin

资源和支持

Export Restrictions

购物车

Added to cart