Flir One® Pro

Pro-Grade Thermal Camera for Smartphones

兼容性注意事项:

我们提供 FLIR ONE Pro 型号,可与操作系统(iOS 或 Android)和连接器类型(USB-C、Lightning、Micro-USB)的各种组合配合使用。

请在购买前检查您的手机型号和连接器类型。

The Flir One® Pro helps you find invisible problems faster than ever, whether you're inspecting electrical panels, troubleshooting mechanical systems, looking for HVAC problems, or finding water damage. This Flir One Pro-Series camera offers 4x the native resolution of the Flir One (formerly Flir One Gen 3), for sharper image clarity that's further enhanced by the revolutionary Flir VividIR™. Measure temperatures more than 3x higher than any Flir One model—up to 400°C (752°F)—with a sensitivity that detects temperature differences down to 70 mK. Packed with powerful measurement tools, the Flir One Pro will work as hard as you do.

Compatible with the iPhone 15 and newer models.

MSX 图像增强

Flir One 相机采用我们独特的 多光谱动态成像 (MSX),可将内置可见光相机的关键细节实时添加到整个红外图像中。经过完美融合后,得到一幅信息全面,带有可见光图像特性,未加修饰的红外图像,帮助您及时辨识热图像中的问题所在。MSX实时发生,因此您可以立即在屏幕上看到它。

从 Flir One 应用程序获取更多信息

Flir One 系列相机通过 Google PlayApple App Store 上提供的 Flir One 应用程序连接到您的智能设备。连接后,应用程序会显示 Flir One 相机的实时源,并将您录制的图像和视频上传到 Flir IgniteTM 云。您还可以使用该应用程序更改相机和显示设置、访问帮助文章、激活分步检查指南,以及查找适用于特定应用的第三方应用程序。

Flir One 移动应用程序,适用于您的独特应用

我们的第三方合作伙伴提供各种兼容 Flir One 的移动应用程序,每个应用程序都提供针对特定需求量身定制的解决方案。例如,查看 RocketPlan 应用程序。它可数字化修复过程中的索赔流程。

点击下方,浏览所有可用应用程序。或者,如果您有兴趣开发应用程序或将热成像技术集成到您的应用程序中,请立即创建开发者帐户。

特色第三方应用程序

Flir One 兼容的移动应用程序可提供根据您的特定需求量身定制的检测、成像和报告解决方案。特色示例包括:

  • Home Boost — 帮助房主发现导致能源账单增加的隐藏问题。
  • HouseRater — 允许房屋建筑商收集新的家庭能效数据。
  • iCertify — 用于现场的 BS7671 电气测试、检测和认证。
  • Knauf Pro+ — 帮助审计空间计算绝缘需求并检测潜在的能量损失。
The Professional's Thermal Smartphone Module
With its 19,200 pixel resolution—a 4x improvement over the Flir One (formerly Flir One Gen 3)—and VividIR, Flir One Pro gives you the ability to see more detail when it matters most.
Measure temperatures between up to 400°C (752°F)—compared with a maximum of 120°C (248°F) for the Flir ONE Gen 3—with up to three spot temperature meters and six temperature regions of interest.
Built to take the abuse that working on a jobsite dishes out every day, Flir ONE Pro is rated to take a drop from 1.8 meters and is built to last.

规格

Highlighted
Thermal Resolution 160 × 120 (native resolution)
480 × 360 (super resolution)
Battery life Approximately 1 hr
Object Temperature Range -20°C — 120°C (–4°F — 248°F) and 0°C — 400°C (32°F — 752°F)
Phone FLIR ONE Pro – iOS (Lightning): iOS
FLIR ONE Pro – Android (USB-C): Android (USB-C)
FLIR ONE Pro – iOS (USB-C): Apple (USB-C)
Accuracy ±3°C or ±5%, typical Percent of the difference between ambient and scene temperature. Applicable 60 sec after start-up when the unit is within 15°C — 35°C and the scene is within 5°C — 120°C.
Operating Temperature 0°C — 35°C (32°F — 95°F) , battery charging 0°C — 30°C (32°F — 86°F)
Spot Meter Hottest, Coldest and 3 spot measurement
Imaging & Optical
Adjustable MSX distance 0.3 m — Infinity
FLIR Screen-EST Mode No
Focus Fixed 15 cm — Infinity
Frame Rate 8.7 Hz
General Description Thermal and Visual Cameras with MSX
HFOV/VFOV 50° ±1° / 43° ±1°
Palette Gray (white hot), Hottest, Coldest, Iron, Contrast, Arctic, Lava and Color Wheel
Shutter Automatic/Manual
Thermal Resolution 160 × 120 (native resolution)
480 × 360 (super resolution)
Thermal Sensitivity [MRDT]
Thermal Sensitivity/NETD 70 mK
Thermal Sensor Pixel size 12 µm, 8 — 14 µm spectral range
Video and Still Image Display/Capture Saved as 1440 × 1080
Visual Resolution 1440 × 1080
Power
Battery charge time 40 min
Battery life Approximately 1 hr
Measurement & Analysis
Accuracy ±3°C or ±5%, typical Percent of the difference between ambient and scene temperature. Applicable 60 sec after start-up when the unit is within 15°C — 35°C and the scene is within 5°C — 120°C.
Object Temperature Range -20°C — 120°C (–4°F — 248°F) and 0°C — 400°C (32°F — 752°F)
Spot Meter Hottest, Coldest and 3 spot measurement
General
Battery charge monitor 0 — 100%
Dimensions (H x W x D) 68 × 34 × 14 mm (2.7 × 1.3 × 0.6 in)
Phone FLIR ONE Pro – iOS (Lightning): iOS
FLIR ONE Pro – Android (USB-C): Android (USB-C)
FLIR ONE Pro – iOS (USB-C): Apple (USB-C)
Weight 36.5 g
Environmental & Certifications
Certifications MFi (iOS version), RoHS, CE/FCC, CEC-BC, EN61233
Drop test Drop from 1.5m
Emissivity Settings Matte: 95%, Semi-Matte: 80%, Semi-Glossy: 60%, Glossy: 30%
Non-Operating Temperature -20°C — 60°C (-4°F — 140°F)
Operating Temperature 0°C — 35°C (32°F — 95°F) , battery charging 0°C — 30°C (32°F — 86°F)
Communication & Data Storage
Capture modes Video, Still image
Charging Female USB-C (5V/1A)
Connector OneFit™ connector, adjustable height
File Formats FLIR ONE Pro – iOS (Lightning): Radiometric JPG, MPEG-4 (file format MOV)
FLIR ONE Pro – Android (USB-C): Radiometric JPG, MPEG-4 (file format MP4)
FLIR ONE Pro – iOS (USB-C): Still images – radiometric jpeg Video – MPEG-4 (MP4)
Video FLIR ONE Pro – iOS (Lightning): Male Lightning
FLIR ONE Pro – Android (USB-C): Male USB-C
FLIR ONE Pro – iOS (USB-C): Micro-USB

资源和支持

应用案例

Flir One® Pro 热像仪让建筑热性能量化过程实现质的飞跃

了解如何获得

Export Restrictions

The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.

购物车

Added to cart