Discontinued

Scion PTM

Professional Thermal Monocular

Built to equip law enforcement professionals with superior thermal surveillance, the FLIR Scion™ PTM packs high-performance thermal imaging into a rugged, IP67-rated handheld monocular. Capable of geotagged video recording and live video transmission, the Scion PTM can instantly stream encrypted thermal footage of any pursuit, evidence recovery, or search and rescue effort to the command center via wireless network. A smooth 60 Hz refresh rate and picture-in-picture zoom capture minute details from a distance and maintain peripheral awareness for constant thermal supervision of suspects, team members, and standbys.

Securely stream real-time thermal video to the command center via networked devices.
Available long-range lenses for the Scion family of thermal monoculars offers a new level of clarity and reach.
Sharp, 60 Hz thermal imaging powered by the breakthrough FLIR Boson® thermal core.

附件

Export Restrictions