Discontinued

Scout BTS-Series

Handheld Thermal Imaging Bi-Ocular

The FLIR Scout BTS biocular camera offers serious outdoor enthusiasts, wildlife professionals, and game wardens powerful reliable thermal imaging performance and control. The cameras features a full-coverage eyepiece, ergonomic comfort, intuitive controls, interocular adjustment, and the unrivaled performance only FLIR can deliver. The FLIR Scout BTS biocular is a must-have if you want to experience nature in vivid detail 24/7, from two kilometers or more away.

Experience Wildlife at Night
The BTS-X Pro offers native 320 × 240 resolution, while the BTS-XR Pro offers 640 × 480 resolution via the video jack.
The ability to capture both photos and video is standard on all Scout Bi-Ocular models.
Raised rubber sleeves and captive low-pro le lens caps help protect your lens investment as well as provide excellent grip/sensitivity.

规格

Sensor & Optical
Resolution 320 × 240
Environmental & Approvals
Operating Temperature -4°F - 140°F (-20°C – 60°C)
Rating IP-67 (with lens attached only)
Storage Temperature -40°F - 167°F (-40°C - 75°C)
Power
Battery 4 AA Batteries; NiMH (included), Li-Ion, or Alkaline
Start Up Time 2 seconds
File Storage & Communication
External Video [via RCA jack] 320 × 240 NTSC or PAL
Still Image Storage Yes
Video Storage Yes
UI-UX
Polarity White Hot, Black Hot, InstAlert™
Viewfinder Video Output [9 Hz refesh rate] NTSC or PAL composite video
System Overview
E-Zoom
Size (L x W x H) 11.0" × 6.5" × 2.63"
Physical
Weight [without lens] 2.20 lbs
Accessories
Included Accessories Hot Shoe Charging & Video Output Attachment, 4 Rechargeable AA NiMH Batteries, AC Power Adapter

Export Restrictions