TrafiSense Dual AI

Premium Dual Sensor Solution with Embedded AI Deep Learning

TrafiSense Dual AI combines best-in-class thermal and visual imaging technology with advanced, deep learning-enabled video analytics for safe, reliable classification of road users. This next-generation solution features FLIR’s proven traffic video analytics for advanced intersection control—now improved with deep learning and patented 3D tracking capabilities. Capable of tracking multiple objects, effectively controlling intersections, and gathering detailed traffic data to integrate with Acyclica, TrafiSense Dual AI sets a new standard for developing safer, more efficient cities.

Accurately tracks position, speed, and direction of multiple vehicles using integrated, edge-based AI deep learning
Detects vulnerable road users and vehicles through thermal imaging, even in challenging lighting and weather conditions
Generate sophisticated reports with Acyclica, including heatmaps and turning movement counts, to identify bottlenecks.

规格

System Overview
Detection Functionalities Conditional vehicle presence for each class
Turning movement count
Queue occupancy
Wrong way drivers
PSH (Position, Speed & Heading) - optional API License
ETA (Estimated Time of Arrival)
Communications
Outputs 1x NO, 1x NC
Electrical
Power Consumption 17 W heater off (normal operation); 22 W heater on
Environmental
Detection Zones NEMA TS2 specs
Humidity 0% to 100%, no condensation
Operating Temperature Continuous: -40°C to 74°C/-40°F to 165°F (sheltered, air temp)
Imaging & Optical
Detector Type Focal Plane Array (FPA), uncooled vanadium oxide microbolometer
Effective Pixels 3840 × 2160 , 8 MP (4K)
Focal Length 6 mm to 22 mm
Image Sensor 1/1.8" CMOS
Spectral Range 7.5 to 13.5 µm
Thermal Resolution 640 × 512 (fast)
Mechanical
Bracket Combined wall/pole/ceiling/curved wall; compatible with off-the-shelf (Pelco) brackets

资源和支持

文章

Flir 创新与灵感:新 Flir 杂志

了解如何获得

Export Restrictions

购物车

Added to cart