Flir PV KIT

Solar Troubleshooting Kit for Photovoltaic Systems

$1,049.00

Product Variations

Flir PV kits are designed to assess the performance, safety, and efficiency of residential, commercial, and industrial solar panels and photovoltaic systems. PV kits from Flir help you diagnose faults and potential failures and ensure optimal energy production, system longevity, and compliance with industry standards.

With a PV kit from Flir, you'll be perfectly equipped for any solar installation or repair.

¿Qué contiene el kit?

El Flir PV-KIT-1 incluye:

  • Medidor de tenaza solar CM78-PV
  • PV78 Medidor de temperatura e irradiancia solar con sensor de inclinación
  • TA74 Sonda de corriente flexible universal
  • Cables de prueba fotovoltaicos solares con conector banana y conector MC4
  • Cables de prueba MC4 macho y hembra dobles con conector banana
  • Bolsa de transporte resistente con correa para el hombro

El Flir PV-KIT-2 incluye:

  • Cámara térmica puntual TG268 con láser de diana
  • Medidor de tenaza solar CM78-PV
  • PV48 Rastreador de curva I-V solar
  • PV78 Medidor de temperatura e irradiancia solar con sensor de inclinación
  • TA74 Sonda de corriente flexible universal
  • Cables de prueba fotovoltaicos solares con conector banana y conector MC4
  • Cables de prueba MC4 macho y hembra dobles con conector banana
  • Bolsa de transporte resistente con correa para el hombro

Especificaciones

General
Box Contents FLIR PV-KIT-1: The FLIR PV-KIT-1 comes complete with:

CM78-PV Solar Clamp Meter
PV78 Solar Irradiance and Temperature Meter with Tilt Sensor
TA74 Universal Flex Current Probe
Solar Photovoltaic Test Leads with Banana Plug and MC4 Connector
Dual Male and Female MC4 Test Leads with Banana Plug
Rugged Carrying Pouch with Shoulder Strap
FLIR PV-KIT-2: The FLIR PV-KIT-2 comes complete with:

TG268 Spot Thermal Camera with Bullseye Laser
CM78-PV Solar Clamp Meter
PV48 Solar I-V curve Tracer
PV78 Solar Irradiance and Temperature Meter with Tilt Sensor
TA74 Universal Flex Current Probe
Solar Photovoltaic Test Leads with Banana Plug and MC4 Connector
Dual Male and Female MC4 Test Leads with Banana Plug
Rugged Carrying Pouch with Shoulder Strap

Export Restrictions

The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.

Carro

Añadido al carro