FLIR CM78-PV

FLIR CM78-PV CAT III 1500 V Solar Clamp Meter

$659.00

The FLIR CM78-PV is designed for both commercial and industrial electrical inspections. It supports solar photovoltaic (PV) DC measurements up to 1,500 V using test leads, and handles up to 1,000 A DC or AC via the clamp jaw for DC Power measurements. The device is equipped with features such as Inrush AC current, variable frequency drive (VFD) mode, True RMS, and Low Impedance (LoZ) mode to meet advanced electrical testing and measurement needs. The built-in non-contact infrared thermometer aids in troubleshooting panels, conduits, and motors allowing for issue diagnosis and confirmation through contact measurements or by capturing intermittent faults with its datalogging function.

Additionally, the Bluetooth® FLIR METERLiNK technology enables wireless connection to the METERLiNK® app on mobile devices, facilitating instant documentation, reporting, and sharing of results from the field.

Measures solar string DC power and performance up to 1500 kVA at CAT III 1500 V rating
Performs accurate measurements with TRMS readings, VFD mode, and Low Impedance (LoZ) mode
View readings on your mobile device using the CM78-PV's METERLiNK® Mobile app—on the roof, on the ground, or anywhere on the job site.

Specifications

Highlighted
Display Counts 6000
AC/DC Amps 1000 A / Accuracy ±2.0%
Connectivity Bluetooth BLE
Safety Category IEC 61010-1 CAT IV-600 V, CAT III-1500 V
Measurement & Analysis
AC Voltage 1000 V / Accuracy ±1.0%
AC/DC Amps 1000 A / Accuracy ±2.0%
AC/DC LoZ V AC: 1000 V / Accuracy ±1.5%
DC: 1500 V / Accuracy ±1.5%
Capacitance 6000 μF / Accuracy ±3.0%
Category Rating CAT IV-600 V, CAT III-1500 V
Continuity check threshold <50 Ω beeper on, >150 Ω beeper off
DC Voltage 1500 V / Accuracy ±1.0%
Diode Test 3.0 V / ±1.5%
Display Counts 6000
Flex Clamp Range 3000 A / ±3.0%
Flex Input AC A Range 3000 A / Accuracy ±3.0%
Frequency Counter 60 kHz / ±1.0%
Inrush AC Current Range 1000 A / Accuracy ±3.0%
Measuring Rate 3 samples per second
PV DC Power Range 1500 kVA / Accuracy ±2.0%
PV DC Voltage Range 1500 V / Accuracy ±2.0%
Resistance 60 MΩ / Accuracy ±1.0%
Temperature −10°C to 30°C (14°F to 86°F), <85% RH
30°C to 40°C (86°F to 104°F), <75% RH
40°C to 50°C (104°F to 122°F), <45% RH
True RMS Yes
VFD AC Current Range 1000 A / Accuracy ±5.0%
VFD AC Voltage 1000 V AC / ±2.0% at 45 Hz to 65 Hz
Communication & Data Storage
Bluetooth range max 10 m (32 ft)
Connectivity Bluetooth BLE
Data Storage Configurable interval: 1 second
Memory Readings per memory set: 999 set per file
Power
Auto Power Off After approximately 25 minutes of inactivity
Battery 6 × AAA Alkaline batteries
Battery Life Approx. 50 hours, with alkaline batteries
General
Size (L x W x H) 257 mm × 110 mm × 50 mm (10.2 in × 4.3 in × 2 in)
Weight 630 g (1.39 lbs)
Worklights 2 × White LED
Environmental & Certifications
Certifications ETL, CE, FCC, FDA, RCM
EMC EN61326-1, EN61326-2-2, EN300328
Operating Ambient Temperature and Relative Humidity (RH) −10°C to 30°C (14°F to 86°F), <85% RH
30°C to 40°C (86°F to 104°F), <75% RH
40°C to 50°C (104°F to 122°F), <45% RH
Safety Category IEC 61010-1 CAT IV-600 V, CAT III-1500 V
Storage temperature and relative humidity [RH] −20°C to 60°C (−4°F to 140°F), 0 to 80% RH (without batteries)
Temperature Coefficient 0.2 × (specified accuracy) / °C, <18°C (64.4°F), >28°C (82.4°F)
Warranty Limited Lifetime Warranty
https://www.flir.com/testwarranty
Accessories
Accessories In the Box Carrying Pouch
CAT III-1500 V double molded test leads
CAT III-1500 V MC4 PV Plugs (TA89)
6 × AAA (LR03) Battery
User Manual

Accessories

  1. FLIR TA89
  2. FLIR TA90

Resources & Support

Datasheet

FLIR_CM78-PV_Datasheet_en-US-LTR

Quick Start Guide

FLIR CM78-PV Quick Start Guide

User Manual

FLIR CM78-PV User Manual

User Manual

FLIR METERLiNK App User Manual

Export Restrictions

The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.