FLIR PV48

Solar Panel Tester and I-V Curve Tracer with Temperature Measurements

$189.99

The FLIR PV48 is a highly effective tool engineered to assess the maximum power and efficiency of solar panels. It quickly measures critical parameters such as maximum power, voltage, current, open-circuit voltage (VOC), short-circuit current (ISC), and ambient temperature. With its I-V curve tracer, it offers intuitive and visual analysis of up to 800W per panel, ensuring peak solar panel performance. The device features a built-in lithium ion battery and a large high-contrast LCD screen that remains easily readable even in direct sunlight. The included MC4 PV plugs and clips simplify the process of diagnosing and troubleshooting solar panels, making it both straightforward and efficient.

Instantly measures maximum power, temperature, and I-V curve and provides graphical data analysis with I-V curve up to 800 W per panel
High-contrast, large LCD display, ensures an easy-to-read screen in sunlight or shade
Diagnoses and troubleshoots solar panels with included MC4 PV plugs and clips

Specifications

Highlighted
Safety Category IEC 61010-1
Measurement & Analysis
Current at MMPT Point [Imax] Range 0 A to 30 A / Accuracy ±5%
Device Temperature Protection Range 0°C to 60°C / Accuracy ±3%
Maximum Power Value [Pmax] Range 0 W to 800 W / Accuracy ±5%
Measuring Rate 3 samples per second
Open Circuit Voltage [VOC] Range 0 V to 60 V / Accuracy ±1%
Short Circuit Current [ISC] Range 0 A to 30 A / Accuracy ±1%
Voltage at MMPT Point [Vmax] Range 0 V to 60 V / Accuracy ±5%
User Interface
Display TFT Display/Backlit White LED screen
Power
Battery Rechargeable, 3.7 V / 1000 mAh, Li-ion Battery
Battery Life Approx. 5 hours
General
Size [L x W x H] 151.6 mm × 72.5 mm × 38 mm
(5.97 in × 2.85 in × 1.50)
Weight 206 g (0.45 lbs)
Environmental & Certifications
Certifications CE, RCM, FCC
EMC EN61326-1
Operating Ambient Temperature and Relative Humidity [RH] −10°C to 50°C (14°F to 122°F), <80% RH
Safety Category IEC 61010-1
Storage temperature and relative humidity [RH] −20°C to 60°C (−4°F to 140°F), 0 to 80% RH (without batteries)
Warranty Limited 3-Year Warranty
https://www.flir.com/testwarranty
Accessories
Accessories In the Box 1 × Set of Alligator Clips
1 × Set of MC4 Test leads
USB Cable
FLIR Quick Start Guide

Resources & Support

User Manual

FLIR PV48 User Manual

Datasheet

FLIR PV48 Datasheet

Quick Start Guide

FLIR PV48 Quick Start Guide

Export Restrictions

The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.

Cart

Added to cart