4 Ways Thermal Streamlines Security for Airport PIDS

Airports are transportation hubs often located within close proximity to hotels, eateries, retail stores and sports venues. For this reason, large airports can have thousands of people approach their perimeter each day. With such a high throughput of people, security technology that detects and deters external threats is essential. 

When it comes to intrusion detection systems, there are several technology options, including buried pressure sensor cables, fiber optic sensors and behavioral analytics. However, an effective solution seeing increased adoption today are thermal imaging cameras with built-in analytics.

Lessons can be learned from integration firms like Ojo Technology, who oversaw the deployment of a FLIR perimeter intrusion detection system (PIDS) at Norman Y. Mineta San Jose International Airport (SJC) in 2017. Here are four advantages of thermal cameras that Ken Castle, vice president of business development at Ojo, described based on the SJC deployment.

Superior 24/7 monitoring.

Thermal cameras produce images based on heat signatures rather than light. Consequently, thermal cameras capture video in total darkness, see through foliage and perform in adverse weather conditions like rain, wind and smoke. Thermal cameras provide a significant advantage for airports.

“The combination of darkness and distance demands a different solution, one that can be provided by thermal imaging cameras,” said Castle. “These need no auxiliary illumination, and their field of view can extend for hundreds of feet.”

High-performing analytics and low false alarm rates. 

As thermal cameras detect even the smallest differences in heat signatures, they produce sharp, high-contrast images ideal for video analytics, detection and classification.

“With thermal cameras, the embedded analytics can immediately distinguish between an animal at 50 yards and a human at 300 yards, following their direction of movement,” Castle explained when discussing the PIDS project at SJC.

Visual proof to provide qualified alerts.

Deploying thermal cameras in a PIDS project provides video verification for each alert.

“Thermal cameras provide the data and visual confirmations that are lacking from so-called traditional fiber-based ‘shaker fence’ systems, which generate alarms when objects strike a fence or something creates vibration,” Castle said. “The problem is that such alerts could be caused by dogs, wildlife, bicyclists bumping into the fence, tree branches or winds — none of which pose security threats. Those incidents then need to be independently confirmed by cameras. That takes extra steps and therefore consumes what could be valuable time.”

Long-range detection and flexible coverage.

Airport perimeter solutions must have the ability to monitor vast exterior areas, from the parking lot to the terminal to the tarmac to the hundreds of portals in between. Thermal cameras provide that long-range monitoring capability. Castle reiterated this point when describing the FLIR solution deployed at SJC.

“The FLIR perimeter camera system is designed to identify any attempted breaches by individuals who might try to gain access to the tarmac or aircraft from outside of the airport boundaries,” Castle said. “It also provides ongoing visibility of vehicle and cycling traffic along the outer fence line, as well as the movement of aircraft, cargo loaders, delivery trucks and service vehicles within the perimeter. Bottom line is that the safety of passengers, airline employees and service workers is greatly enhanced.”

Articles connexes

Étude de cas

San Jose Airport Secures Perimeter with FLIR End-to-End Solution

Read more
Notions fondamentales

Perimeter Security 101: Thermal Camera Deployment

Read more
Note technique

5 Best Practices for Data Center Perimeter Security

Read more
Back to top